ADT7310

PRODUCTION

±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor

Part Models
3
1ku List Price
Starting From $1.67

Part Details

  • Easy implementation
    No temperature calibration/correction required by user
    No linearity correction required
  • Low power
    Power saving 1 sample per second (SPS) mode
    700 µW typical at 3.3 V in normal mode
    7 µW typical at 3.3 V in shutdown mode
  • High performance
    Temperature accuracy
    ±0.5°C from −40°C to +105°C (2.7 V to 3.6 V)
    ±0.4°C from −40°C to +105°C (3.0 V) 16-bit temperature resolution: 0.0078°C
  • Fast first temperature conversion on power-up of 6 ms
  • See datasheet for additional features
ADT7310
±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADT7320 RECOMMENDED FOR NEW DESIGNS ±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EV-TempSense-ARDZ

±0.1°C, ±0.25°C & ±0.5°C Accurate Temperature Sensor Evaluation Platform

Features and Benefits

Fully featured Arduino shield for the ADT7410, ADT7420, ADT7422, ADT7310, and ADT7320 digital temperature sensors. On board ribbon cable connectors facilitate either I2C or SPI interface to miniature remote sensor boards.

PC control in conjunction with the following Software IDE’s:

  • Analysis | Control | Evaluation (ACE) Software
  • Arduino
  • Mbed

PC control in conjunction with the following Hardware Systems:

  • SDP-S, SDP-B, SDP-K1 and Arduino

Compatible with Windows 7, Windows 8, and Windows 10

Temperature Sensor Evaluation Kit contains the following boards:

  • EVAL-ADT7420ARDZ
  • EVAL-ADT7420MBZ
  • EVAL-ADT7320MBZ

The following evaluation board can be ordered separately where ±0.1°C accurate measurements are required.

  • EVAL-ADT7422MBZ

Product Details

The EVAL-TempSense-ARDZ is an evaluation board kit containing three evaluation boards that allows easy evaluation of the functionality of ADIs precision digital temperature sensors. Interface to the sensors can be either directly on the Arduino shield or by ribbon cable connected to external sensors. Consult the ADT7410, ADT7420, ADT7422, ADT7310, and ADT7320 data sheets in conjunction with the user guide when using the EVAL-TempSense-ARDZ with the Arduino integrated development environment (IDE) or the Analysis Control Evaluation (ACE) Software.

The ADT7410, ADT7420, ADT7422, ADT7310, and ADT7320 are high accuracy digital temperature sensors offering breakthrough performance over a wide industrial temperature range. The devices contain an internal band gap reference, a temperature sensor, and a 16-bit analog-to-digital converter (ADC) to monitor and digitize the temperature to 0.0078°C resolution. The devices are available in I2C or SPI versions.

eval board
EVAL-ADMX2001

High-Performance Precision Impedance Analyzer Measurement Module

Features and Benefits

  • Complex impedance measurements
    • DC, 0.2Hz to 10MHz
  • 0.05% Basic Relative Accuracy
  • Wide measurement range
    • Resistance from 100μΩ to 20MΩ
    • Capacitance from 100aF to 160F
    • Inductance from 1nH to 1600H
  • Programmable test signal
    • 16-bit amplitude adjustment up to 2.25Vpk
    • Frequency resolution of 0.2Hz
    • 16-bit DC bias setting up to ±2.5V
  • DC resistance measurements
  • 18 impedance measurement formats for C, R, L, Z and Y
  • Automated multi-point and parametric sweeps
  • Calibration and fixture compensation functions
    • Automated calibration routines for measurement traceability
    • Calibration coefficient storage in non-volatile memory
    • Compensation eliminates the effect of fixture parasitics

For a complete evaluation solution, both boards must be purchased:

  • ADMX2001B
  • EVAL-ADMX2001EBZ

Product Details

The ADMX2001 is a measurement module that simplifies the development of impedance measurement systems or can be used to enhance the capabilities of existing test platforms. Using high-performance mixed-signal and processing algorithms, the ADMX2001 can measure changes in capacitance as small as 0.1fF and resistance values up to 20MΩ, often required to test semiconductor devices, electronic components, and sensors. Moreover, built-in measurement algorithms enable the ADMX2001 to deliver fully calibrated complex impedance or admittance measurement results in various formats, including parallel and series combinations of resistance, capacitance, and inductance.

Applications

  • Automated test equipment
  • Semiconductor characterization
  • Wafer acceptance test
  • Electrical Impedance Spectroscopy
  • Impedance network analysis
  • Battery test

EV-TempSense-ARDZ
±0.1°C, ±0.25°C & ±0.5°C Accurate Temperature Sensor Evaluation Platform
EVAL-ADMX2001
High-Performance Precision Impedance Analyzer Measurement Module

Reference Designs

Dual Gas Sensor Simplified Schematic
CN0396 Circuits from the lab

Dual Electrochemical Gas Sensor with Temperature Compensation

Features and Benefits

  • Dual electrochemical gas sensor 
  • Temperature compensation 
  • 16-bit digitization 
Universal Programmable Analog Front End for Process Control Applications
CN0209 Circuits from the lab

Fully Programmable Universal Analog Front End for Process Control Applications

Features and Benefits

  • Complete Analog front end for Process Control
  • Inputs include RTD, thermocouple, 4-20 mA, +/- 10V
  • Easily switch between the various input types
4-Channel Thermocouple and RTD Circuit
CN0287 Circuits from the lab

Isolated 4-Channel, Thermocouple/RTD Temperature Measurement System with 0.5°C Accuracy

Features and Benefits

  • 4-Channel Thermocouple/RTD Measurements
  • Fully Isolated
  • Input Protection
CN0396
Dual Electrochemical Gas Sensor with Temperature Compensation
CN0209
Fully Programmable Universal Analog Front End for Process Control Applications
CN0287
Isolated 4-Channel, Thermocouple/RTD Temperature Measurement System with 0.5°C Accuracy

Latest Discussions

Recently Viewed