AD5270

PRODUCTION

1024-Position, 1% Resistor Tolerance Error, SPI Interface and 50-TP Memory Digital Rheostat

Part Models
8
1ku List Price
Starting From $1.93

Part Details

  • Single-channel, 1024-/256-position resolution
  • 20 kΩ, 50 kΩ and 100 kΩ nominal resistance
  • Maximum ±1% nominal resistor tolerance error
  • 50-times programmable (50-TP) wiper memory
  • Rheostat mode temperature coefficient: 5 ppm/°C
  • 2.7 V to 5.5 V single-supply operation
  • ±2.5 V to ±2.75 V dual-supply operation for ac or bipolar operations
  • SPI-compatible interface
  • Wiper setting readback
  • Power on refreshed from 50-TP memory
  • Thin LFCSP, 10-lead, 3 mm × 3 mm × 0.8 mm package
  • Compact MSOP, 10-lead, 3 mm × 4.9 mm × 1.1 mm package
AD5270
1024-Position, 1% Resistor Tolerance Error, SPI Interface and 50-TP Memory Digital Rheostat
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5270

AD5270 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD5270
  • 4-wire ohm measurement capability
  • Various link options
  • PC control via a separately purchased system demonstration platform (SDP)
  • PC software for control
  • 50-times programmable (50-TP)
  • 1% resistance tolerance error

Product Details

The AD5270 is a single-channel, 1024-position digital rheostat with less than ±1% end-to-end resistor tolerance error and 50-time programmable memory.


The AD5270 supports a dual-supply ±2.5 V to ±2.75 V operation and a single-supply 2.7 V to 5.5 V operation, making it suited for battery-powered applications and many other applications.


The AD5270 uses a versatile 3-wire serial interface that operates at clock rates up to 50 MHz, and it is compatible with standard SPI, QSPI™, MICROWIRE™, and DSP interface standards.


The EVAL-AD5270SDZ evaluation board can operate in single-supply and dual-supply mode and incorporates an internal power supply from the USB.


Complete specifications for the AD5270 can be found in the UG-094 datasheet.

eval board
EVAL-CN0357-ARDZ

Arduino Compatible Electrochemical Gas Detection Circuit (CN0357)

Features and Benefits

  • Form Factor Compatible with Arduino
  • Programmable for multiple other gases
  • Resolution down to 1ppm
  • Low power, single supply operation

Product Details

CN0357 single-supply, low noise, portable gas detector circuit using an electrochemical sensor. The Alphasense CO-AX carbon monoxide sensor is used in this example. Electrochemical sensors offer several advantages for instruments that detect or measure the concentration of many toxic gases. Most sensors are gas specific and have usable resolutions under one part per million (ppm) of gas concentration.

EVAL-AD5270
AD5270 Evaluation Board
EVAL-CN0357-ARDZ
Arduino Compatible Electrochemical Gas Detection Circuit (CN0357)

Reference Designs

Dual Gas Sensor Simplified Schematic
CN0396 Circuits from the lab

Dual Electrochemical Gas Sensor with Temperature Compensation

Features and Benefits

  • Dual electrochemical gas sensor 
  • Temperature compensation 
  • 16-bit digitization 
CN0396
Dual Electrochemical Gas Sensor with Temperature Compensation

Latest Discussions

Recently Viewed