AD9641

RECOMMENDED FOR NEW DESIGNS

14-Bit, 80 MSPS/155 MSPS, 1.8 V Serial Output Analog-to-Digital Converter (ADC)

Part Models
4
1ku List Price
Starting From $33.83

Part Details

  • JESD204A coded serial digital outputs
  • SNR = 73.7 dBFS @70 MHz and 80MSPS
  • SNR = 72.8 dBFS @70 MHz and 155MSPS
  • SFDR = 94 dBc @ 70 MHz and 80 MSPS
  • SFDR = 90 dBc @ 70 MHz and 155 MSPS
  • Low power: 238 mW @ 80 MSPS 1.8 V supply operation
  • Low power: 238 mW @ 80 MSPS, 313mW at 155 MSPS
  • 1.8 V supply operation
  • Integer 1-to-8 input clock divider
  • IF sampling frequencies to 250 MHz
  • Please see data sheet for additional features
AD9641
14-Bit, 80 MSPS/155 MSPS, 1.8 V Serial Output Analog-to-Digital Converter (ADC)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 3
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

AD9641 Simulink ADIsimADC Model

Open Tool

S-Parameter 2


Evaluation Kits

EVAL-AD9641

AD9641 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9641.

EVAL-AD9641
AD9641 Evaluation Board

Latest Discussions

Recently Viewed