AD8370

PRODUCTION

750 MHz Digitally Controlled Variable Gain Amplifier

Part Models
3
1ku List Price
Starting From $6.01

Part Details

  • Low Frequency to 750MHz (-3dB bandwidth)
  • Output 1dB Compression Point +15.8dBm (70MHz)
  • Noise Figure 7dB
  • Single Supply 3V to 5V with Power Down
  • Fully Differential input and outputs
  • Three Wire Serial Digital Interface
  • Two Pin Selectable Gain Ranges,
    Low Range –11dB to +17dB
    High Range +6dB to +34dB
  • Output Third Order Interface
    +35dBm (70MHz)
AD8370
750 MHz Digitally Controlled Variable Gain Amplifier
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Technical Articles 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More

Software Resources


Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-AD8370

AD8370 Evaluation Board

Product Details

AD8370-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8370 DVGA. The evaluation board contains bypassable transformers to allow single ended or differential inputs, and a 25 pin D-Sub connector for external digital control of the on chip SPI port. There is a single switch on this eval board which can be used to turn on and off the +5 V applied to the power pins. This evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.

EVAL-AD8370
AD8370 Evaluation Board

Latest Discussions

Recently Viewed