MAX86176
MAX86176
PRODUCTIONUltra-Low-Power, Optical PPG and Single-Lead ECG AFE
Enables HR, Afib Detection, and Pulse Transit-Time for Wearable Health
- Part Models
- 2
- 1ku List Price
- Starting From $5.62
Viewing:
Part Details
PPG (MAX86176)
- Complete Dual-Channel Optical-Data Acquisition System
- Ultra-Low-Power Operation for Wearable Devices
- Optical Readout Channel < 11μA (typ) at 25fps
- 14.6μs to 117.1μs ADC Integration Time
- Low Shutdown Current < 1μA (typ)
- Signal to Noise Ratio (SNR) up to 110dB with Average (Avg) Mode and Off-Chip Filtering
- Supports Frame Rates from 1fps to 2kfps
- High-Resolution 20-bit Charge-Integrating ADCs
- Low Dark-Current Noise of < 50pARMS
- Excellent Ambient Range and Rejection Capability
- > 100μA Ambient Photodiode Current
- > 90dB Ambient Rejection at 120Hz (Avg > 2)
ECG (MAX86176/MAX30005)
- Clinical-Grade ECG AFE with High-Resolution ADC
- 15.6 ENOB with 0.6μVRMS Noise over 0.05Hz to 40Hz
- Very Low Input-Bias Current (-40°C to +85°C)
- 233fARMS Input-Current Noise (0.05Hz to 40Hz, TA = +25°C)
- Fully Differential Input Structure with CMRR > 110dB at Power-Line Frequencies
- High-Input Impedance > 1GΩ for Extremely Low Common to Differential-Mode Conversion
- High DC-Offset Range of ±1300mV (typ 1.8V) Allows a Wide Variety of Electrodes to be Used
- High AC-Dynamic Range of > 90mVP-P Helps Prevent Saturation in the Presence of Motion
- ECG Biopotential Channel Can Be Used for Some
EEG Applications
- Higher-Gain Ranges Available (480V/V, 960V/V)
- Low Input-Referred Voltage and Current Noise Enables Use of Small-Area Dry Electrodes
SYSTEM
- Shutdown Current of 0.5μA (typ)
- 256-Word FIFO for ECG and PPG
- True Synchronous ECG and PPG Data from Dedicated Signal Paths
- Two Fully Configurable Interrupts
- High-Speed SPI Interface or I2C Interface
- Small 2.728mm x 2.708mm WLP Package
The MAX86176 is a complete photoplethysmogram (PPG) and electrocardiogram (ECG) analog front-end (AFE) solution for wearable applications. The MAX30005 is a complete AFE solution for ECG only. Both AFEs offer high performance for fitness and clinical applications with ultra-low power for long battery life.
Both MAX86176 and MAX30005 feature an ECG channel, EMI filtering, internal-lead biasing, AC and DC lead-off detection, right-leg drive, ultra-low power DC lead-on detection during standby mode, and extensive calibration voltages for built in self-test. In addition, the MAX86176 has a PPG data acquisition system supporting up to 6 LEDs and 4 photodiode inputs, which is fully synchronized with the ECG signal path. The MAX86176/MAX30005 can operate with either internal or external clock. The MAX86176/MAX30005 are designed to meet IEC 60601-2-47 Ambulatory ECG Systems monitoring compliance for even the most challenging dry electrode applications.
The MAX86176/MAX30005 are available in a 6x6 36-bump wafer-level packages (WLP), operating over the -40ºC to +85ºC temperature range.
Applications
- PPG (MAX86176): Wearable Devices for Fitness, Wellness and Medical Applications with Clinical Accuracy
- PPG (MAX86176): Suitable for Wrist, Finger, Ear and Other Locations
- PPG (MAX86176): Optimized Performance to Detect Heart Rate, Oxygen Saturation (SpO2), Muscle and Tissue Oxygen Saturation(SmO2 and StO2), and Body Hydration
- ECG (MAX86176/MAX30005): Single-Lead Event Monitors for Atrial Fibrillation (AFib) and other Arrhythmia Detection
- ECG (MAX86176/MAX30005): Single-Lead Wireless Patches for At-Home/In-Hospital Monitoring
- ECG (MAX86176/MAX30005): Chest-Band Heart-Rate Monitors for Fitness Applications
- ECG (MAX86176/MAX30005): Biometric Authentication and ECG-on-Demand Applications
- PPG-ECG SYNC (MAX86176): Fully Synchronized PPG and ECG Signal Path for PTT Measurements
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAVideo 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX86176ENX+ | 36-WLCSP-N/A | ||
MAX86176ENX+T | 36-WLCSP-N/A |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Optical AFEs 3 | ||
MAX86171 | PRODUCTION | Low-Noise AFE for Pulse Oximeter and Heart Rate Monitor |
MAX86170A | RECOMMENDED FOR NEW DESIGNS | Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health |
MAX86170B | PRODUCTION | Low-Noise AFE for Pulse Oximeter and Heart Rate Monitor |