MAX86170A
MAX86170A
RECOMMENDED FOR NEW DESIGNSBest-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health
Best-in-Class SNR for Addressing Low Perfusion & New Use Cases
- Part Models
- 2
- 1ku List Price
- Starting From $3.89
Viewing:
Part Details
- Complete Dual-Channel Optical Data-Acquisition
System
- Ultra Low-Power Operation for Wearable Devices
- Low-Power Operation, Optical Readout Channel < 11µA at 25fps
- Exposure Integration Period Ranging from 14.6μs to 117.1µs
- Low Shutdown Current < 1µA
- Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)
- Extended Dynamic Range up to 110dB (Averaging and Off-Chip Filtering)
- Supports Frame Rates from 1fps to 2.9kfps
- High Resolution 20-Bit Charge Integrating ADCs
- Supports Four PD Inputs for Multi-Parameter Measurements
- Supports Six LED Driver Output Pins Generated from Three 8-Bit LED Current Drivers
- Low Dark Current Noise of < 50pARMS (Sample-to- Sample Variance in 117.1µs Integration Time)
- Excellent Ambient Range and Rejection Capability
- 200µA Ambient Photodetector Current
- > 70dB Ambient Rejection at 120Hz
- Miniature 2.78mm x 1.71mm, 6 x 4, 0.4mm Ball Pitch WLP Package
- -40°C to +85°C Operating Temperature Range
The MAX86170A is an ultra-low-power optical data-acquisition system with both transmit and receive channels. On the transmitter side, the MAX86170A has six LED driver output pins, programmable from three high-current, 8-bit LED drivers. On the receiver side, MAX86170A has two low-noise charge integrating front-ends that each includes independent 20-bit ADC and best-in-class ambient light cancellation (ALC) circuits, producing the highest performing integrated optical data acquisition system on the market today.
Due to its low power consumption, compact size, ease and flexibility of use, the MAX86170A is ideal for a wide variety of optical sensing applications such as pulseoximetry and heart-rate detection.
The MAX86170A operates on a 1.8V main supply voltage and a 3.1V to 5.5V LED driver supply voltage. The device supports both I2C- and SPI-compatible interfaces in a fully autonomous way. The device has a large 256-word builtin FIFO.
The MAX86170A is available in a compact WLP package 2.78mm x 1.71mm with 6 x 4, 0.4mm ball pitch.
Applications
- Wearable Devices for Fitness, Wellness, and Medical
- Clinical Accuracy
- Suitable for Wrist, Finger, Ear, and Other Locations
- Body Hydration
- Heart-Rate Variability
- Maximum Oxygen Consumption (VO2 max)
- Muscle and Tissue Oxygen Saturation (SmO2 and StO2)
- Optical Heart Rate
- Optimized Performance to Detect:
- Oxygen Saturation (SpO2)
Documentation
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAVideo 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX86170AENG+ | 24-WLCSP-N/A | ||
MAX86170AENG+T | 24-WLCSP-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 15, 2020 - 2055 ASSEMBLY |
||
MAX86170AENG+ | PRODUCTION |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Optical AFEs 4 | ||
MAX86171 | PRODUCTION | Low-Noise AFE for Pulse Oximeter and Heart Rate Monitor |
MAX86170B | PRODUCTION | Low-Noise AFE for Pulse Oximeter and Heart Rate Monitor |
MAX86141 | PRODUCTION | Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor for Wearable Health |
MAX86140 | PRODUCTION | Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor for Wearable Health |
Reference Designs
Latest Discussions
No discussions on MAX86170A yet. Have something to say?
Start a Discussion on EngineerZone®