MAX86171

PRODUCTION

Low-Noise AFE for Pulse Oximeter and Heart Rate Monitor

Best-in-Class SNR for Addressing Low Perfusion & New Use Cases

Part Models
2
1ku List Price
Starting From $4.79

Part Details

  • Complete Dual-Channel Optical Data Acquisition System
  • Ultra Low-Power Operation for Wearable Devices
    • Low-Power Operation, Optical Readout Channel < 11µA at 25fps
    • Exposure Integration Period Ranging from 14.6µs to 117.1µs
    • Low Shutdown Current < 1µA
  • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)
  • Extended Dynamic Range up to 110dB (Averaging and Off-Chip Filtering)
  • Supports Frame Rates from 1fps to 2.9kfps
  • High Resolution 19.5-Bit Charge Integrating ADCs
  • Supports Four PD Inputs for Multi-Parameter Measurements
  • Supports Nine LED Driver Output Pins Generated from Three 8-Bit LED Current Drivers
  • Low Dark Current Noise of < 50pA RMS (Sample-to-Sample Variance in 117.1µs Integration Time)
  • Excellent Ambient Range and Rejection Capability
    • > 200μA Ambient Photodiode Current
    • > 70dB Ambient Rejection at 120Hz (Average Mode > 2)
  • Miniature 2.78mm x 1.71mm, 7 x 4, 0.35mm Ball Pitch WLP Package
  • -40°C to +85°C Operating Temperature Range
MAX86171
Low-Noise AFE for Pulse Oximeter and Heart Rate Monitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Optical AFEs 2
MAX86141 PRODUCTION Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor for Wearable Health
MAX86140 PRODUCTION Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor for Wearable Health
Optical Modules 1
MAXM86161 PRODUCTION Single-Supply Integrated Optical Module for HR and SpO2 Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

MAXREFDES280 - Top View
MAXREFDES280 Circuits from the lab

Low-Noise PPG Sensor Band for Pulse Oximeter and Heart-Rate Monitor

Features and Benefits

Features

  • Quick Evaluation of the MAX86171
  • Supports Configuration Optimization
  • Facilitates Understanding of MAX86171 Architecture and Solution Strategy
  • Real-Time Monitoring
  • Data Logging
  • On-Board Accelerometer
  • Bluetooth® LE
MAXREFDES280
Low-Noise PPG Sensor Band for Pulse Oximeter and Heart-Rate Monitor

Latest Discussions

Recently Viewed