Temperature Sensor and Control Devices
searchIcon
banner background image

Temperature Sensor and Control Devices

Analog Devices temperature sensor devices sense and measure temperature with precise accuracy and reliability. Our temperature sensor products support an analog output and a digital output format to suit a large array of end applications in all traditional markets such as industrial, communications, and automotive, as well as emerging areas such as digital healthcare. Analog Devices temperature sensors achieve up to ±0.1°C measurement accuracy over a wide temperature range, are NIST traceable, and are plug-in ready, often requiring no additional signal conditioning or calibration. Additionally, ADI digital temperature sensors may integrate other functions such as DACs, ADCs, references, and limit alarm registers. A range of interfaces are available, including I2C, SPI, and PWM (for digital products) and current and voltage (for analog products). Analog devices temperature sensor devices come in a large variety of package options including ceramic and metal packages for increased robustness, and plastic and WLCSP for applications where sensor size is critically important. All temperature sensors manufactured by Analog Devices are tested and calibrated in production, eliminating the need for post-assembly system calibration.
Analog Devices temperature sensor devices sense and measure temperature with precise accuracy and reliability. Our temperature sensor products support an analog output and a digital output format to suit a large array of end applications in all traditional markets such as industrial, communications, and automotive, as well as emerging areas such as digital healthcare. Analog Devices temperature sensors achieve up to ±0.1°C measurement accuracy over a wide temperature range, are NIST traceable, and are plug-in ready, often requiring no additional signal conditioning or calibration. Additionally, ADI digital temperature sensors may integrate other functions such as DACs, ADCs, references, and limit alarm registers. A range of interfaces are available, including I2C, SPI, and PWM (for digital products) and current and voltage (for analog products). Analog devices temperature sensor devices come in a large variety of package options including ceramic and metal packages for increased robustness, and plastic and WLCSP for applications where sensor size is critically important. All temperature sensors manufactured by Analog Devices are tested and calibrated in production, eliminating the need for post-assembly system calibration.

Subcategories

archive icon
Analog Devices analog temperature sensors provide current or voltage output proportional to the absolute temperature with accuracies of up to ±1°C. Our diverse range of analog output temperatures sensors can be used in a broad range of applications with no need for external calibration, and with minimal signal conditioning/conversion circuitry. To better suit your varied design needs, our portfolio of temperature sensors are available in multiple package options.
Arrow image
Analog Devices analog temperature sensors provide current or voltage output proportional to the absolute temperature with accuracies of up to ±1°C. Our diverse range of analog output temperatures sensors can be used in a broad range of applications with no need for external calibration, and with minimal signal conditioning/conversion circuitry. To better suit your varied design needs, our portfolio of temperature sensors are available in multiple package options.

Featured Resource

Linear & Precision Technology: New Product Upgrades
campaign-image
campaign-image

Featured Resource

Linear & Precision Technology: New Product Upgrades