LTC9102

RECOMMENDED FOR NEW DESIGNS

12-Channel IEEE 802.3at/bt PoE PSE Analog Controller

Part Models
2
1ku List Price
Starting From $6.74

Part Details

  • Fully Compliant IEEE 802.3bt Type 3 and 4 PSE
  • Fully Compliant IEEE 802.3at Type 2 PSE
  • Software-Compatible with LTC4291-1/LTC4292
  • Up to 48 PSE Ports with One Power Channel per Port
  • Up to 24 PSE Ports with Two Power Channels per Port
  • ECC-Protected eFlash and Data RAMs
  • Low Power Path Dissipation per Channel
    • 100mΩ Sense Resistance
    • 30mΩ or Lower MOSFET RDS(ON)
  • Chipset Provides Electrical Isolation
    • Eliminates Optos and Isolated 3.3V Supply
  • Very High Reliability Multipoint PD Detection
    • Connection Check Distinguishes Single-Signature and Dual-Signature PDs
  • Continuous Per-Port Power and Current Monitoring
  • 1MHz I2C Compatible Serial Control Interface
  • Pin or I2C Programmable PD Power
  • Available in 24-Lead 4mm × 4mm (LTC9101‑1) and a 64-Lead 7mm × 11mm (LTC9102/LTC9103) QFN Packages
LTC9102
12-Channel IEEE 802.3at/bt PoE PSE Analog Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-LTC9101-2

Evaluating the LTC9101-2/LTC9101-2A/LTC9101-2B and LTC9102 48-Channel IEEE 802.3at/bt PSE

Product Details

The EVAL-LTC9101-2 is a 48-channel IEEE 802.3at/bt compliant power sourcing equipment (PSE). The EVAL-LTC9101-2 includes the DC3159A-C, DC3159A-D, or DC3159A-E daughter card, the DC3017A-B motherboard, and features the LTC9101-2/ LTC9101-2A/LTC9101-2B and LTC9102 chipset.

In the EVAL-LTC9101-2, the daughter card has a single LTC9101-2x digital controller, where X denotes either the LTC9101-2, LTC9101-2A, or the LTC9101-2B. The DC3159A-C has the LTC9101-2, the DC3159A-D daughter card has the LTC9101-2A and the DC3159A-E has the LTC9101-2B. The digital controller interfaces with four LTC9102 (12-channel) analog controllers for a total of 48 PSE channels.

The LTC9101-2x use a proprietary isolated data interface allowing the LTC9101-2x digital controller to directly connect to the host controller I2C interface and eliminating the need for costly optocouplers and an additional 3.3 V supply.

The EVAL-LTC9101-2 kit connects to up to twenty-four, 802.3af/at/bt PDs directly at each port for 4-pair power evaluation. This kit version can operate autonomously or with host control over I2C.

The EVAL-LTC9101-2A kit connects to up to forty-eight, 802.3af/at PDs with an Ethernet splitter for each two ports for 2-pair power evaluation. This kit version requires host control over I2C.

The EVAL-LTC9101-2B kit connects to up to forty-eight, 802.3af/at/bt PDs with an Ethernet splitter for each two ports for 2-pair power evaluation. This kit version can operate autonomously or with host control over I2C.

Indicator LEDs quickly show channel status for the 48 power channels. An optional on-board buck regulator provides 3.3 V from the VEE supply for the digital circuity. This demonstration manual provides an EVAL-LTC9101-2 overview and quick start procedure.

Design files for this circuit board are available.

eval board
DC3160A

DC3159A and DC3017A LTC9101-1/LTC9102/LTC9103 24-Port, 4-Pair IEEE 802.3bt PSE

Product Details

Demonstration kit 3160A-KIT is an Ethernet Alliance Gen 2 PoE certified, 24-port IEEE 802.3at/bt-compliant power sourcing equipment (PSE) composed of a DC3159A daughter card (48-channels) and DC3017A motherboard (24, 4-pair ports). The DC3160A-KIT features the LTC9101-1/LTC9102/LTC9103 PSE platform chipset.

In the DC3160A-KIT, a single LTC9101-1 digital controller interfaces with up to four analog controllers. The DC3159A-A daughter card has four LTC9102, 12-channel, analog controllers for 48 power channels total. The DC3159A-B daughter card has two LTC9102, 12-channel, analog controllers and two LTC9103, 8-channel, analog controllers for 40 power channels total. Up to twenty four IEEE 802.3af, IEEE 802.3at, or IEEE 802.3bt powered devices (PDs) can be connected to the DC3160A-KIT and powered from this system using a single power supply.

The LTC9101-1, LTC9102, and LTC9103 use a proprietary isolated data interface allowing the LTC9101-1 to directly connect to the host controller I2C interface and eliminates the need for costly opto-couplers and an additional 3.3V supply. The DC3160A-KIT can operate completely autonomously without a host controller or with a DC590 for I2C interfacing.

Robust surge protection is provided by design and onboard surge protection devices. Indicator LEDs show channel status for up to 48 power channels. An optional on-board buck regulator provides 3.3V from the VEE supply for the digital circuity. This demonstration manual provides an auto mode quick start procedure and DC3160A-KIT overview.

Design files for this circuit board are available.

EVAL-LTC9101-2
Evaluating the LTC9101-2/LTC9101-2A/LTC9101-2B and LTC9102 48-Channel IEEE 802.3at/bt PSE
DC3160A
DC3159A and DC3017A LTC9101-1/LTC9102/LTC9103 24-Port, 4-Pair IEEE 802.3bt PSE

Latest Discussions

Recently Viewed