LTC9101-2

RECOMMENDED FOR NEW DESIGNS

12/24-Port IEEE 802.3bt PoE PSE Controller

Part Models
2
1ku List Price
Starting From $2.78

Part Details

  • Fully Compliant IEEE 802.3bt Type 3 and 4 PSE
  • Up to 24 PSE Ports with Two Power Channels per Port
  • +80V/–20V Tolerant Port-Facing Pins
  • ECC-Protected eFlash and Data RAMs
  • Low Power Path Dissipation per Channel
    • 100mΩ Sense Resistance
    • 30mΩ or Lower MOSFET RDS(ON)
  • Chipset Provides Electrical Isolation
    • Eliminates Optos and Isolated 3.3V Supply
  • Very High Reliability Multipoint PD Detection
    • Connection Check Distinguishes Single-Signature and Dual-Signature PDs
  • Continuous Per-Port Voltage and Current Monitoring
  • 1MHz I2C Compatible Serial Control Interface
  • Pin or I2C Programmable PD Power
  • Available in a 24-Lead 4mm × 4mm (LTC9101‑2) and 64-Lead 7mm × 11mm (LTC9102) QFN Packages
LTC9101-2
12/24-Port IEEE 802.3bt PoE PSE Controller
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

Software Interface Datasheet

The software interface datasheet for this PSE may be requested from the Software Request Form (SRF). This datasheet describes the I2C interface and programming details for the respective PSE controller.


Evaluation Kits

eval board
EVAL-LTC9101-2

Evaluating the LTC9101-2/LTC9101-2A/LTC9101-2B and LTC9102 48-Channel IEEE 802.3at/bt PSE

Product Details

The EVAL-LTC9101-2 is a 48-channel IEEE 802.3at/bt compliant power sourcing equipment (PSE). The EVAL-LTC9101-2 includes the DC3159A-C, DC3159A-D, or DC3159A-E daughter card, the DC3017A-B motherboard, and features the LTC9101-2/ LTC9101-2A/LTC9101-2B and LTC9102 chipset.

In the EVAL-LTC9101-2, the daughter card has a single LTC9101-2x digital controller, where X denotes either the LTC9101-2, LTC9101-2A, or the LTC9101-2B. The DC3159A-C has the LTC9101-2, the DC3159A-D daughter card has the LTC9101-2A and the DC3159A-E has the LTC9101-2B. The digital controller interfaces with four LTC9102 (12-channel) analog controllers for a total of 48 PSE channels.

The LTC9101-2x use a proprietary isolated data interface allowing the LTC9101-2x digital controller to directly connect to the host controller I2C interface and eliminating the need for costly optocouplers and an additional 3.3 V supply.

The EVAL-LTC9101-2 kit connects to up to twenty-four, 802.3af/at/bt PDs directly at each port for 4-pair power evaluation. This kit version can operate autonomously or with host control over I2C.

The EVAL-LTC9101-2A kit connects to up to forty-eight, 802.3af/at PDs with an ethernet splitter for each two ports for 2-pair power evaluation. This kit version requires host control over I2C.

The EVAL-LTC9101-2B kit connects to up to forty-eight, 802.3af/at/bt PDs with an ethernet splitter for each two ports for 2-pair power evaluation. This kit version can operate autonomously or with host control over I2C.

Indicator LEDs quickly show channel status for the 48 power channels. An optional on-board buck regulator provides 3.3 V from the VEE supply for the digital circuity. This demonstration manual provides an EVAL-LTC9101-2 overview and quick start procedure.

Design files for this circuit board are available.

EVAL-LTC9101-2
Evaluating the LTC9101-2/LTC9101-2A/LTC9101-2B and LTC9102 48-Channel IEEE 802.3at/bt PSE

Latest Discussions

No discussions on LTC9101-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed