LTC9101-2A

RECOMMENDED FOR NEW DESIGNS

12-/24-/48-Port IEEE 802.3 at PoE PSE Controller

Part Models
2
1ku List Price
Starting From $2.78
Viewing:

Part Details

  • Fully Compliant IEEE 802.3at Type 1 and 2 PSE
  • Up to 48 PSE Ports
  • Industry-Standard Register Map
  • +80V/–20V Tolerant Port-Facing Pins
  • ECC-Protected eFlash and Data RAMs
  • Low Power Path Dissipation per Channel
    • 100mΩ Sense Resistance
    • 30mΩ or Lower MOSFET RDS(ON)
  • Chipset Provides Electrical Isolation
    • Eliminates Optos and Isolated 3.3V Supply
  • Very High Reliability Multipoint PD Detection
  • Continuous Per-Port Voltage and Current Monitoring
  • 1MHz I2C Compatible Serial Control Interface
  • Pin or I2C Programmable PD Power
  • Available in 24-Lead 4mm × 4mm (LTC91012A) and 64-Lead 7mm × 11mm (LTC9102) QFN Packages
LTC9101-2A
12-/24-/48-Port IEEE 802.3 at PoE PSE Controller
LTC9101-2A Pin Configuration LTC9101-2A/LTC9102 Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

Software Interface Datasheet

The software interface datasheet for this PSE may be requested from the Software Request Form (SRF). This datasheet describes the I2C interface and programming details for the respective PSE controller.


Hardware Ecosystem

Parts Product Life Cycle Description
Flyback, Forward, and Isolated Controller 3
LT8304
LT8304-1
100VIN Micropower No-Opto Isolated Flyback Converter with 150V/2A Switch
LT8310 PRODUCTION 100VIN Forward Converter Controller
LT3748 PRODUCTION 100V Isolated Flyback Controller
High Input Voltage Buck Regulators 1
LTC3639 RECOMMENDED FOR NEW DESIGNS High Efficiency, 150V 100mA Synchronous Step-Down Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC3160A

DC3159A and DC3017A LTC9101-1/LTC9102/LTC9103 24-Port, 4-Pair IEEE 802.3bt PSE

Product Details

Demonstration kit 3160A-KIT is an Ethernet Alliance Gen 2 PoE certified, 24-port IEEE 802.3at/bt-compliant power sourcing equipment (PSE) composed of a DC3159A daughter card (48-channels) and DC3017A motherboard (24, 4-pair ports). The DC3160A-KIT features the LTC9101-1/LTC9102/LTC9103 PSE platform chipset.

In the DC3160A-KIT, a single LTC9101-1 digital controller interfaces with up to four analog controllers. The DC3159A-A daughter card has four LTC9102, 12-channel, analog controllers for 48 power channels total. The DC3159A-B daughter card has two LTC9102, 12-channel, analog controllers and two LTC9103, 8-channel, analog controllers for 40 power channels total. Up to twenty four IEEE 802.3af, IEEE 802.3at, or IEEE 802.3bt powered devices (PDs) can be connected to the DC3160A-KIT and powered from this system using a single power supply.

The LTC9101-1, LTC9102, and LTC9103 use a proprietary isolated data interface allowing the LTC9101-1 to directly connect to the host controller I2C interface and eliminates the need for costly opto-couplers and an additional 3.3V supply. The DC3160A-KIT can operate completely autonomously without a host controller or with a DC590 for I2C interfacing.

Robust surge protection is provided by design and onboard surge protection devices. Indicator LEDs show channel status for up to 48 power channels. An optional on-board buck regulator provides 3.3V from the VEE supply for the digital circuity. This demonstration manual provides an auto mode quick start procedure and DC3160A-KIT overview.

Design files for this circuit board are available.

eval board
EVAL-LTC9101-2

Evaluating the LTC9101-2/LTC9101-2A/LTC9101-2B and LTC9102 48-Channel IEEE 802.3at/bt PSE

Product Details

The EVAL-LTC9101-2 is a 48-channel IEEE 802.3at/bt compliant power sourcing equipment (PSE). The EVAL-LTC9101-2 includes the DC3159A-C, DC3159A-D, or DC3159A-E daughter card, the DC3017A-B motherboard, and features the LTC9101-2/ LTC9101-2A/LTC9101-2B and LTC9102 chipset.

In the EVAL-LTC9101-2, the daughter card has a single LTC9101-2x digital controller, where X denotes either the LTC9101-2, LTC9101-2A, or the LTC9101-2B. The DC3159A-C has the LTC9101-2, the DC3159A-D daughter card has the LTC9101-2A and the DC3159A-E has the LTC9101-2B. The digital controller interfaces with four LTC9102 (12-channel) analog controllers for a total of 48 PSE channels.

The LTC9101-2x use a proprietary isolated data interface allowing the LTC9101-2x digital controller to directly connect to the host controller I2C interface and eliminating the need for costly optocouplers and an additional 3.3 V supply.

The EVAL-LTC9101-2 kit connects to up to twenty-four, 802.3af/at/bt PDs directly at each port for 4-pair power evaluation. This kit version can operate autonomously or with host control over I2C.

The EVAL-LTC9101-2A kit connects to up to forty-eight, 802.3af/at PDs with an ethernet splitter for each two ports for 2-pair power evaluation. This kit version requires host control over I2C.

The EVAL-LTC9101-2B kit connects to up to forty-eight, 802.3af/at/bt PDs with an ethernet splitter for each two ports for 2-pair power evaluation. This kit version can operate autonomously or with host control over I2C.

Indicator LEDs quickly show channel status for the 48 power channels. An optional on-board buck regulator provides 3.3 V from the VEE supply for the digital circuity. This demonstration manual provides an EVAL-LTC9101-2 overview and quick start procedure.

Design files for this circuit board are available.

DC3160A
DC3159A and DC3017A LTC9101-1/LTC9102/LTC9103 24-Port, 4-Pair IEEE 802.3bt PSE
DC3160A Evaluation Board DC3160A Evaluation Board - Top View DC3160A Board Ethernet Alliance Compliance
EVAL-LTC9101-2
Evaluating the LTC9101-2/LTC9101-2A/LTC9101-2B and LTC9102 48-Channel IEEE 802.3at/bt PSE
EVAL-LTC9101-2 Evaluation Board - Angle View EVAL-LTC9101-2 Evaluation Board - Top View EVAL-LTC9101-2 Board

Latest Discussions

No discussions on ltc9101-2a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed