LT8310

PRODUCTION

100VIN Forward Converter Controller

Part Models
8
1ku List Price
Starting From $3.60

Part Details

  • Input Voltage Range: 6V to 100V
  • Duty Mode Control Regulates an Isolated Output without an Opto
  • High Efficiency Synchronous Control
  • Short-Circuit (Hiccup Mode) Overcurrent Protection
  • Programmable OVLO and UVLO with Hysteresis
  • Programmable Frequency (100kHz to 500kHz)
  • Synchronizable to an External Clock
  • Positive or Negative Polarity Output Voltage Feedback with a Single FBX Pin
  • Programmable Soft-Start
  • Low Shutdown Current < 1μA
  • Available in FE20 TSSOP with HV Pin Spacing
LT8310
100VIN Forward Converter Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1963A

LT8310EFE Demo Board | Isolated Forward Converter, 36V ≤ VIN ≤ 72V; VOUT = 12V @ 6A

Product Details

Demonstration circuit 1963A is a resonant reset forward converter featuring the LT8310 controller. This circuit was designed to demonstrate the high level of performance, and small solution size attainable using the LT8310. It operates at a 250kHz switching frequency, and regulates a 12V, 6A output from a 36V to 72V input source, making it well suited for telecom, industrial, and other applications. Table 1 summarizes the performance of the DC1963A.


Output regulation is handled on the secondary side by the LT1431, which is an adjustable shunt voltage regulator providing feedback to the primary side via an opto-coupler.

eval board
DC2015A

LT8310EFE/LT8311EFE Isolated Demo Board | 36V ≤ VIN ≤ 72V; VOUT = 12V @ 12A

Product Details

Demonstration circuit 2015A is a resonant reset forward converter with synchronous rectification featuring the LT8310/LT8311 chipset. This circuit was designed to demonstrate the high levels of performance, efficiency, and small solution size attainable using these parts. It operates at 240kHz and produces a regulated 12V, 12A output from an input voltage range of 36V to 72V: suitable for telecom, industrial, and other applications. It has an eighth-brick footprint area. Synchronous rectification helps to attain efficiency exceeding 94%.

DC1963A
LT8310EFE Demo Board | Isolated Forward Converter, 36V ≤ VIN ≤ 72V; VOUT = 12V @ 6A
DC2015A
LT8310EFE/LT8311EFE Isolated Demo Board | 36V ≤ VIN ≤ 72V; VOUT = 12V @ 12A

Latest Discussions

Recently Viewed