ADF4106

PRODUCTION

6 GHz integer-N PLL

Part Models
10
1ku List Price
Starting From $2.77
Viewing:

Part Details

  • 6.0 GHz bandwidth
  • 2.7 V to 3.3 V power supply
  • Separate charge pump supply (VP) allows extended tuning voltage in 3 V systems
  • Programmable dual-modulus prescaler 8/9, 16/17, 32/33, 64/65
  • Programmable charge pump currents
  • Programmable antibacklash pulse width
  • 3-wire serial interface
  • Analog and digital lock detect
  • Hardware and software power-down mode
ADF4106-EP supports defense and aerospace applications (AQEC standard)
  • Download ADF4106-EP data sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available upon request
  • V62/11606 DSCC Drawing Number
ADF4106
6 GHz integer-N PLL
ADF4106 Functional Block Diagram ADF4106 Pin Configuration ADF4106 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers, Prescalers, and Counters 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
I/Q Demodulators 1
ADL5380 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 6000 MHz Quadrature Demodulator
I/Q Modulators 1
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
Internal Power Switch Boost Regulators 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Positive Linear Regulators (LDO) 3
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP3334 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy Low IQ, 500 mA anyCAP­® Adjustable Low Dropout Regulator
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
OP184 PRODUCTION Single-Supply Rail-to-Rail Input/Output Operational Amplifier
Single, Double, and Triple Balanced Mixers 2
ADL5801 RECOMMENDED FOR NEW DESIGNS High IP3, 10 MHz TO 6 GHz, Active Mixer
ADL5802 RECOMMENDED FOR NEW DESIGNS Dual Channel High IP3 100 MHz TO 6 GHz Active Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 2

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADF4106

ADF4106 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF4106 PLL.

This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-ADF4106
ADF4106 Evaluation Board
ADF4106 Evaluation Board ADF4106 Evaluation Board - Top View ADF4106 Evaluation Board - Bottom View

Reference Designs

Block Diagram of the EVAL-CN0290-SDPZ
CN0290 Circuits from the lab

Extending the Low Frequency Range of a High Performance Phase Locked Loop

Features and Benefits

  • Phase locked loop with extended low frequency range
  • LO down to 10MHz, RF down to 100MHz
  • Low distortion and phase noise
CN0290
Extending the Low Frequency Range of a High Performance Phase Locked Loop
Block Diagram of the EVAL-CN0290-SDPZ

Latest Discussions

Recently Viewed