MAX77958

PRODUCTION

Standalone USB Type-C and USB Power Delivery Controller

Industry's Simplest Standalone USB Type-C and USB Power Delivery Controller

Part Models
6
1ku List Price
Starting From $1.24
Viewing:

Part Details

  • Supports Autonomous or MCU Based Configuration
    • No Firmware Development Needed in Autonomous Configuration
    • Customizable Based on Application Requirements
  • Customizable Firmware
    • USB Compliant Default Embedded Firmware
    • Supports Customizable Actions on Events
    • Firmware Updates for Future Specification Revisions
  • USB Type-C Support and USB-PD Support
    • USB Type-C Version 1.3 and PD3.0 Compliant
    • Mode Configuration: Sink/Source/Dual Role Port
    • Programmable Power Supply (PPS) Sink Support
    • Fast Role Swap (FRS) Initial Sink Support
    • Alternate Mode Support
    • Cable Orientation and Power Role Detection
    • Integrated VCONN Switch with OCP
    • Support Try.Snk State
    • Audio and Debug Accessory Sink/Source Mode
  • Supports BC1.2 Legacy/Proprietary Charger Detection
    • Supports HVDCP
    • Integrated D+/D- Switches
  • Moisture Detection/Corrosion Prevention
  • High Voltage VBUS (28V)
  • Short to VBUS Protection on CC Pins (22V)
  • Dead Battery Support
  • Dual Supply Inputs from SYS and VBUS
  • I2C Programmable Configuration
  • I2C Master to Control External Charger or Direct Charge IC
  • Nine Configurable GPIOs
    • SuperSpeed Mux/Detection/IRQ
    • Configuration for Alternate Mode
    • EN/DISABLE External Switches or Devices
  • 30-Bump, 6x5, 0.5mm Pitch WLP
MAX77958
Standalone USB Type-C and USB Power Delivery Controller
MAX77958: Simplified Block Diagram MAX77958 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-MAX77985-77986

MAX77985/MAX77986 Evaluation Kits

Features and Benefits

  • High-Efficiency Single-Cell Switching Charger
    • Up to 5.5A Charging with MAX77986
    • 92% Buck Efficiency at 4A, 12V Input
  • +28V Absolute Maximum Input Voltage Rating
  • 4.7V to 19V Input Operating Voltage Range
  • Reverse Boost with Programmable Output Voltage Options up to 12V
  • Charge Status Output for LED
  • Push-Button Input for Exiting from Ship Mode
  • External Discharge FET Enable Output
  • Dedicated Input for Suspend Mode (SUSPND)
  • Spread Spectrum for Noise Sensitive Applications
  • Programmable Unplug Detection for 9V and 15V Source
  • USB Type-C Standalone Controller Support Customizable Firmware
  • USB Type-C Version 1.3 and PD 3.0 Compliant
  • Sink/Source/DRP Port Support
  • PPS Sink Support
  • Fast Role Swap Initial Sink Support
  • Integrated VCONN Switch with OCP
  • Support Try.Snk
  • Support BC1.2 Legacy Charger Detection

Product Details

The MAX77985/MAX77986 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77985A/MAX77985B/MAX77986A/ MAX77986B single-cell lithium-ion battery charger.

The MAX7798XX series of IC is for 1S Li+ battery applications and can operate with a 4.7V to 19V input voltage with a maximum charging current of 3.5/5.5A. The IC offers a reverse boost as well as fully integrated low power loss switches to provide a small solution size and high efficiency. The EV kit demonstrates the performance of the IC and provides the convenience of evaluating full USB Type-C® PD solutions with the MAX77958 USB Type-C PD controller. This combination allows fast charging of the battery through the USB Type-C port as well as reverse powering the USB Type-C port with battery OTG mode.

A Micro-B USB cable is included in the package to serve as the interface from a USB port on a Windows PC to the slave I2C port on the IC. Windows®-based graphical user interface (GUI) software provides a user-friendly interface to exercise the features of the IC.

eval board
MAX77958EVKIT-2S6

Evaluation Kit for the MAX77958, MAX77961

Features and Benefits

  • High Voltage VBUS Range
  • Short to VBUS Protection on CC Pins
  • Type-C Support and USB-PD Support
    • Mode configuration: DFP/UFP/DRP
    • Type-C rev1.3 and PD3.0 Compatible
    • Cable Orientation and Power Role Detection
    • Integrated VCONN Switch with OCP
    • Support Try.Snk State
    • Support Audio
    • Support Debug Accessory Sink/Source Mode
    • FRS (Fast Role Swap) Initial Sink Support
    • PPS (Programmable Power Supply) Sink Support
  • Support BC1.2 Legacy/Proprietary Charger Detection
    • Integrated D+/D- Switches
  • MTP Memory for Storing Custom Configuration
  • Moisture Detection and Corrosion Prevention
  • Customization Script
  • I2C Programmable Configuration
  • I2C Master to Control External Charger or DC-DC Converter IC
  • Nine Configurable GPIOs (GPIO6 for SID)
    • External SuperSpeed Mux/Detection/IRQ
    • EN/DISABLE External Power or FETs
  • On-Board I2C Interface
  • Windows 10 Compatible
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX77958 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77958 Standalone USB Type-C and Power Delivery Controller.

The EV kit enables easy evaluation of the following features:

  • USB Type-C Detection/PD Communication (See Table 1 for Acronyms)
    • Power Role (Sink and Source), Data Role UFP and DFP) detection
    • PD Adapter Detection and PD Communication
    • Integrated VCONN Switch with OCP
    • Power/Data Role Swap
    • PPS (with PD Adapter Supporting PPS)
    • Audio and Debug Accessory Sink/Source Mode
    • Vendor Defined Message
  • BC1.2 Legacy Charger Detection: SDP, CDP, DCP and DCD Timeout
  • I2C Master to Control Companion IC
  • Nine Configurable GPIOs (GPIO6 for SID)

The EV kit contains a MAX77961 charger to demonstrate the I2C master feature of the MAX77958. The MAX77961 is a buck-boost charger for 2S/3S Li+ battery application and is capable of 3.5V to 25V input voltage, with a maximum programmable fast charging current of 6A. The MAX77961 can be configured as the 2-cell or 3-cell application by the CONG pin resistor (R5), refer to the MAX77961 data sheet for more details.

The MAX16904 (a buck converter) is installed on the EV kit to provide 5V to VCONN

A Micro-B USB cable is included in the package to serve as the interface from a USB port on a Windows® PC to the slave I2C port on the MAX77958. A Windows based software provides a user-friendly interface to exercise the features of the MAX77958.

Applications

  • Cameras
  • Game Players
  • Handheld Devices
  • Healthcare and Medical Devices
  • Industrial Equipment PoE to USB Type-C Adapters
  • Monitors
  • Other USB Type-C Devices
  • Portable Devices
  • Power Banks
  • Smartphones
  • Tablets

eval board
MAX77958EVKIT-2S3

Evaluation Kit for the MAX77958/MAX77962

Features and Benefits

  • High Voltage VBUS Range
  • Short to VBUS Protection on CC Pins
  • Type-C Support and USB-PD Support
    • Mode configuration: DFP/UFP/DRP
    • Type-C rev1.3 and PD3.0 Compatible
    • Cable Orientation and Power Role Detection
    • Integrated VCONN Switch with OCP
    • Support Try.Snk State
    • Support Audio
    • Support Debug Accessory Sink/Source Mode
    • FRS (Fast Role Swap) Initial Sink Support
    • PPS (Programmable Power Supply) Sink Support
  • Support BC1.2 Legacy/Proprietary Charger Detection
    • Integrated D+/D- Switches
  • MTP Memory for Storing Custom Configuration
  • Moisture Detection and Corrosion Prevention
  • Customization Script
  • I2C Programmable Configuration
  • I2C Master to Control External Charger or DC-DC Converter IC
  • 9 Configurable GPIOs (GPIO6 for SID)
    • External SuperSpeed Mux/Detection/IRQ
    • EN/DISABLE External Power or FETs
  • On-Board I2C Interface
  • Windows 10 Compatible
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX77958 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77958 Standalone USB Type-C and Power Delivery Controller.

The EV kit enables easy evaluation of the following features:

  • USB Type-C Detection/PD Communication (See Table 1 for Acronyms)
    • Power Role (Sink and Source), Data Role (UFP and DFP) detection
    • PD Adapter Detection and PD Communication
    • Integrated VCONN Switch with OCP
    • Power/Data Role Swap
    • PPS (with PD Adapter Supporting PPS)
    • Audio and Debug Accessory Sink/Source Mode
    • Vendor Defined Message
  • BC1.2 Legacy Charger Detection: SDP, CDP, DCP and DCD Timeout
  • I2C Master to Control Companion IC.
  • 9 Configurable GPIOs

The EV kit contains a MAX77962 charger to demonstrate the I2C master feature of the MAX77958. The MAX77962 is a buck-boost charger for 2S Li+ battery application and is capable of 3.5V to 23V input voltage, with a maximum programmable fast charging current of 3.2A.

The MAX16904 a buck converter is installed on the EV kit to provide 5V to VCONN pin. The MAX77958 uses GPIO2 to enable the buck converter when the MAX77958 is in SOURCE Power Role.

A Micro-B USB cable is included in the package to serve as the interface from a USB port on a Windows® PC to the slave I2C port on the MAX77958. A Windows based software provides a user-friendly interface to exercise the features of the MAX77958.

eval board
MAX77958EVKIT-3S6

Evaluation Kit for the MAX77958, MAX77961

Features and Benefits

  • High Voltage VBUS Range
  • Short to VBUS Protection on CC Pins
  • Type-C Support and USB-PD Support
    • Mode configuration: DFP/UFP/DRP
    • Type-C rev1.3 and PD3.0 Compatible
    • Cable Orientation and Power Role Detection
    • Integrated VCONN Switch with OCP
    • Support Try.Snk State
    • Support Audio
    • Support Debug Accessory Sink/Source Mode
    • FRS (Fast Role Swap) Initial Sink Support
    • PPS (Programmable Power Supply) Sink Support
  • Support BC1.2 Legacy/Proprietary Charger Detection
    • Integrated D+/D- Switches
  • MTP Memory for Storing Custom Configuration
  • Moisture Detection and Corrosion Prevention
  • Customization Script
  • I2C Programmable Configuration
  • I2C Master to Control External Charger or DC-DC Converter IC
  • Nine Configurable GPIOs (GPIO6 for SID)
    • External SuperSpeed Mux/Detection/IRQ
    • EN/DISABLE External Power or FETs
  • On-Board I2C Interface
  • Windows 10 Compatible
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX77958 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77958 Standalone USB Type-C and Power Delivery Controller.

The EV kit enables easy evaluation of the following features:

  • USB Type-C Detection/PD Communication (See Table 1 in the data sheet for Acronyms)
    • Power Role (Sink and Source), Data Role UFP and DFP) detection
    • PD Adapter Detection and PD Communication
    • Integrated VCONN Switch with OCP
    • Power/Data Role Swap
    • PPS (with PD Adapter Supporting PPS)
    • Audio and Debug Accessory Sink/Source Mode
    • Vendor Defined Message
  • BC1.2 Legacy Charger Detection: SDP, CDP, DCP and DCD Timeout
  • I2C Master to Control Companion IC
  • Nine Configurable GPIOs (GPIO6 for SID)

The EV kit contains a MAX77961 charger to demonstrate the I2C master feature of the MAX77958. The MAX77961 is a buck-boost charger for 2S/3S Li+ battery application and is capable of 3.5V to 25V input voltage, with a maximum programmable fast charging current of 6A. The MAX77961 can be configured as the 2-cell or 3-cell application by the CONG pin resistor (R5), refer to the MAX77961 data sheet for more details.

The MAX16904 (a buck converter) is installed on the EV kit to provide 5V to VCONN. The MAX77958 uses GPIO2 to enable the buck converter when the MAX77958 is in SOURCE Power Role.

A Micro-B USB cable is included in the package to serve as the interface from a USB port on a Windows® PC to the slave I2C port on the MAX77958. A Windows based software provides a user-friendly interface to exercise the features of the MAX77958.

APPLICATIONS

  • Cameras
  • Game Players
  • Handheld Devices
  • Healthcare and Medical Devices
  • Industrial Equipment PoE to USB Type-C Adapters
  • Monitors
  • Other USB Type-C Devices
  • Portable Devices
  • Power Banks
  • Smartphones
  • Tablets

EVAL-MAX77985-77986
MAX77985/MAX77986 Evaluation Kits
MAX77985-MAX77986 EVKIT Board Photo Angle MAX77985-MAX77986 EVKIT Board Photo Top MAX77985-MAX77986 EVKIT  Board Photo Bottom
MAX77958EVKIT-2S6
Evaluation Kit for the MAX77958, MAX77961
MAX77958EVKIT-2S6, MAX77958EVKIT-3S6: Board Photo
MAX77958EVKIT-2S3
Evaluation Kit for the MAX77958/MAX77962
MAX77958EVKIT-2S3: Board Photo
MAX77958EVKIT-3S6
Evaluation Kit for the MAX77958, MAX77961
MAX77958EVKIT-2S6, MAX77958EVKIT-3S6: Board Photo

Reference Designs

MAXREFDES179 Block Diagram
MAXREFDES179 Circuits from the lab

Multicell USB-C PD Charging with Fuel Gauge Platform

Features and Benefits

  • Input operating range of 3.5V to 25V
  • Type-C and USB-PD support

    • DRP and Try,Snk state
    • Cable orientation, power role detection
    • Integrated VCONN switch with OCP

  • Autonegotiate for the highest PD power profile (45W) when Sink
  • Autoenable OTG when Source
  • Autoconfigurable battery charger
  • AP control to overwrite PD power profile, OTG limit, USB-PD functions, buck-boost charger configuration, read/write MAX17320 fuel gauge status, configure MAX77932 switched capacitor converter

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-02-08 03:17
    Don't Let a Low Battery Eat Into Your Playtime
maxrefdes1283 fig 1
MAXREFDES1283 Circuits from the lab

24V Universal Serial Bus Type-C (USB-C) Power Supply

Features and Benefits

    USB-C PD controller

    Under-voltage and over-voltage lockout

    Over-current limit protection

Figure 1. CN0581 Simplified Block Diagram
CN0581 Circuits from the lab

Configurable USB-C Power Sink Solution

Features and Benefits

  • Selectable Voltage Ranges of 5V, 9V, 12V, 15V, and 20V
  • Selectable Current Setting up to 3A (or up to 5A at 20V)
  • USB-C 1.3 Compatible
  • PD 3.0 Negotiation and Messaging
  • Surge Stopper with Reverse Protection and Fault Detection
Figure 1. CN0585 Simplified Block Diagram
CN0585 Circuits from the lab

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA
MAXREFDES179
Multicell USB-C PD Charging with Fuel Gauge Platform
MAXREFDES179 Block Diagram
MAXREFDES179
Figure 1. System Board
MAXREFDES1283
24V Universal Serial Bus Type-C (USB-C) Power Supply
maxrefdes1283 fig 1
CN0581
Configurable USB-C Power Sink Solution
Figure 1. CN0581 Simplified Block Diagram
EVAL-CN0581-EBZ ANGLE View
EVAL-CN0581-EBZ Top View
EVAL-CN0581-EBZ Bottom View
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module
Figure 1. CN0585 Simplified Block Diagram
EVAL-CN0585-FMCZ Angle View
EVAL-CN0585-FMCZ Bottom View
EVAL-CN0585-FMCZ Top View

Latest Discussions

Recently Viewed