Abstract
Every electronic market is rapidly adopting the latest USB Type-C® and USB Power Delivery (USB-PD) specifications. The new USB Type-C cable and connector specification dramatically simplifies the way we interconnect and power our electronic gadgets such as smartphones and ultra-thin portable computers. With the proliferation of battery-operated devices for consumer (Figure 1), medical, automotive, and industrial applications, USB-C is increasingly becoming the preferred universal standard for charging and powering of devices. The USB-C specification supports charging Figure 1. USB-C Cable in the Consumer Space applications up to 15W, while USB power delivery (PD) extends charging up to 100W to include a wide variety of devices. Accordingly, more functionality is required from the power management system, which tends to be smaller and lighter for every new portable device. This design guide reviews the USB Type-C architecture and its associated technological challenges. It then examines new solutions to address these challenges in the area of power management, protection, and voltage regulation through several examples. Read full article.
Related to this Article
Products
Standalone USB Type-C and USB Power Delivery Controller
24V, 300mA, Buck Converter with 1.1μA IQ
24V Input, 500mA Buck Regulator with Dual-Input Power MUX
19VIN, 3.5/5.5A 1-Cell Li+ Battery Charger with Smart Power Selector and OTG for USBC PD
19VIN, 3.5/5.5A 1-Cell Li+ Battery Charger with Smart Power Selector and OTG for USBC PD
USB Type-C Charger
23VIN 3.2AOUT USB-C Buck-Boost Charger with Integrated FETs for 2S Li-Ion Batteries
25VIN 3A/6AOUT USB-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries
3.15A USB Type-C Autonomous Charger with JEITA for 1-Cell Li-ion/LiFePO4 Batteries
USB Type-C, 3A Switch-Mode Buck Charger with Integrated CC Detection, Reverse Boost, and ADC
25VIN 3A/6AOUT USB-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries
3.15A USB Type-C Autonomous Charger for 1-Cell Li+ Batteries
USB Type-C CC-Pin Overvoltage Protector
Automotive 40V, 2.2MHz, H-Bridge Buck-Boost Controller