MAX17613A

PRODUCTION

4.5V to 60V, 3A Current-Limiter with OV, UV, and Reverse Protection

Industry's Most Integrated OCP and OVP Solution with Robust Reverse Current Blocking Capability

Part Models
2
1ku List Price
Starting From $3.08

Part Details

  • Robust Protection Reduces System Downtime
    • Wide Input-Supply Range of +4.5V to +60V
    • Hot Plug-in Tolerant without TVS up to 35V Input Supply
    • Negative Input Tolerance up to -65V
    • Low RON 130m Ω (typ)
    • Reverse Current-Blocking Protection
    • Thermal Overload Protection
    • Programmable Startup Blanking Time
    • Extended -40°C to +125°C Temperature Range
    • MAX17613A Enables OV, UV, and Reverse Voltage Protection
    • MAX17613B Enables OV and UV Protection
    • MAX17613C Enables Reverse Voltage Protection
  • Flexible Design Options Enable Reuse and Less Requalification
    • Adjustable OVLO and UVLO Thresholds
    • Programmable Forward Current Limit: 0.15A to 3A with ±3.5% Accuracy
    • Accuracy Over Full Temperature Range
    • Programmable Overcurrent Fault Response: Autoretry, Continuous, and Latchoff Modes
    • Smooth Current Transitions
  • Saves Board Space and Reduces External BOM Count
    • 20-Pin, 4mm x 4mm, TQFN-EP Package
    • Integrated FETs
  • UL 2367 Recognized, File No. E211395
  • IEC 62368-1 Certified
MAX17613A
4.5V to 60V, 3A Current-Limiter with OV, UV, and Reverse Protection
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
MAX17608 PRODUCTION 4.5V to 60V, 1A Current Limiter with OV, UV, and Reverse Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX17613A
  • MAX17613B
  • MAX17613C
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX17613AEVKIT

Evaluation Kit for the MAX17613A 4.5V to 60V, 3A Current-Limiter with OV, UV and Reverse Protection

Features and Benefits

  • 4.5V to 40V Operating Voltage Range (Remove the TVS Diode to Extend the Operating Voltage Range up to 60V)
  • Features a 40V TVS Diode (D1) across the Input and Schottky Diode across the Output Terminals
  • Evaluates Undervoltage-Lockout (UVLO), Overvoltage-Lockout (OVLO), Three Current-Limit Types, and Current-Limit Threshold
  • UVLO Programmed to 4.5V
  • OVLO Programmed to 36V
  • Jumper-Configurable Current-Limit
  • Jumper-Configurable Current-Limit Type
  • Programmable Startup Blanking Time
  • Features Fault Indication Signals (Activ-Low UVOV, Acrive-Low FLAG)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17613AEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17613A 4.5V to 60V, 3A, overvoltage (OV), undervoltage (UV) protector with forward current limit and reverse current block in a 20-pin TQFN-EP package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, three current-limit types (Autoretry, Continuous, and Latchoff) with different currentlimit thresholds (from 0.15A to 3A). For more details about the IC benefits and features, refer to the MAX17613 IC data sheet.

Applications

  • Condition Monitoring
  • Factory Sensors
  • Industrial Applications such as PLC, Control Network Modules, Battery-Operated Modules
  • Process Instrumentation
  • Sensor Systems
  • Weighing and Batching Systems

MAX17613BEVKIT

Evaluation Kit for the MAX17613B 4.5V to 60V, 3A, OV, UV Protector with Forward Current Limit

Features and Benefits

  • 4.5V to 40V Operating Voltage Range (Remove the TVS Diode to Extend the Operating Voltage Range up to 60V)
  • Features a 40V TVS Diode (D1) across the Input and Schottky Diode across the Output Terminals
  • Evaluates Undervoltage-Lockout (UVLO), Overvoltage-Lockout (OVLO), Three Current-Limit Types, and Current-Limit Threshold
  • UVLO Programmed to 4.5V
  • OVLO Programmed to 36V
  • Jumper-Configurable Current-Limit
  • Jumper-Configurable Current-Limit Type
  • Programmable Startup Blanking Time
  • Features Fault Indication Signals (Active-Low UVOV, Active-Low FLAG)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17613BEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17613B 4.5V to 60V, 3A, overvoltage (OV), undervoltage (UV) protector with forward current limit in a 20-pin TQFN-EP package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, three current-limit types (Autoretry, Continuous, Latchoff), and different current-limit thresholds (from 0.15A to 3A). For more details about the IC benefits and features, refer to the MAX17613 IC data sheet.

Applications

  • Condition Monitoring
  • Factory Sensors
  • Industrial Applications such as PLC, Control Network Modules, Battery-Operated Modules
  • Process Instrumentation
  • Sensor Systems
  • Weighing and Batching Systems

MAX17613CEVKIT

Evaluation Kit for the MAX17613C 4.5V to 60V, 3A, Reverse-Voltage Protector with Forward Current Limit

Features and Benefits

  • 4.5V to 40V Operating Voltage Range (Remove the TVS Diode to Extend the Operating Voltage Range up to 60V)
  • Features a 40V TVS Diode (D1) across the Input and Schottky Diode across the Output Terminals
  • Evaluates Three Current-Limit Types and Current-Limit Threshold
  • Jumper-Configurable Current-Limit
  • Jumper-Configurable Current-Limit Type
  • Programmable Startup Blanking Time
  • Features Fault Indication Signals (Active-Low FWD, Active-Low REV)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17613CEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17613C 4.5V to 60V, 3A, reverse-voltage protector with forward current limit and reverse current block in a 20-pin TQFN-EP package. The EV kit can be configured to demonstrate three current-limit types (Autoretry, Continuous, Latchoff) and different current-limit thresholds (from 0.15A to 3A). For more details about the IC benefits and features, refer to the MAX17613 IC data sheet.

Applications

  • Condition Monitoring
  • Factory Sensors
  • Industrial Applications such as PLC, Control Network Modules, Battery-Operated Modules
  • Process Instrumentation
  • Sensor Systems
  • Weighing and Batching Systems

MAX17613AEVKIT
Evaluation Kit for the MAX17613A 4.5V to 60V, 3A Current-Limiter with OV, UV and Reverse Protection
MAX17613BEVKIT
Evaluation Kit for the MAX17613B 4.5V to 60V, 3A, OV, UV Protector with Forward Current Limit
MAX17613CEVKIT
Evaluation Kit for the MAX17613C 4.5V to 60V, 3A, Reverse-Voltage Protector with Forward Current Limit

Reference Designs

maxrefdes1283 fig 1
MAXREFDES1283 Circuits from the lab

24V Universal Serial Bus Type-C (USB-C) Power Supply

Features and Benefits

    USB-C PD controller

    Under-voltage and over-voltage lockout

    Over-current limit protection

MAXREFDES1283
24V Universal Serial Bus Type-C (USB-C) Power Supply

Latest Discussions