コンバータ評価/開発用ボード(CED)

コンバータ評価/開発用ボード(EVAL-CED1Z)は、アナログ・デバイセズのプラットフォームの一部で、アナログ・デバイセズの高精度コンバータを用いたシステムの評価、デモ、開発に使用することを目的としています。

COMPATIBLE PRODUCT EVALUATION BOARDS

The CED controller boards were designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The following evaluation boards are compatible with CED controller boards.

Product

Recommended Controller
ced1a
特長:
  • 複数のシリアルおよびパラレル高精度コンバータ評価用ボードとのインターフェース
  • PCとのUSB2.0接続(USB1.1互換)
  • Altera Cyclone FPGA
  • 高速LVDSインターフェースに対応
  • 8個の電源を個別に供給
  • Uコネクタを介しADSP-BF537 Blackfin EZ-KIT Liteに直接接続
  • Windows 2000/XP互換

コンバータ評価/開発用(CED)ボードのページに移動