IO-Link
IO-Link
IO-Link®インターフェースは、シグナリングとパワー・オーバー・ケーブル・テクノロジーを組み合わせて、スマート・センサーやアクチュエータとの通信をシンプルにします。集中制御と最適化生産への要求に対応するため、産業オートメーション・システムの相互接続やインテリジェント化の度合いが高まるにつれ、IO-Linkは重要なデバイスの1つになりました。アナログ・デバイセズは、デバイスPHYインターフェースとマスタPHYインターフェース(COM1/COM2/COM3)を提供します。過酷な工業環境を念頭に置いた設計では、マスタの4ポートのIO-Link電力通信インターフェースと、±60Vまでのケーブル・インターフェース保護機能を備えステップダウン・レギュレータとLDOを内蔵したIO-Linkトランシーバーによって、求められる頑健性を提供します。電流制限とスルー・レートを調整できるトランスミッタにより最適なEMC性能が実現されます。自動ウェイクアップ要求(WURQ)生成やデバイス起動時の出力電源電流ブースト機能も提供されています。追加部品には、300mAのステップダウン(降圧)レギュレータと150mAのLDOを内蔵し、コネクテッド・センサーやアクチュエータの内部の電子機器に必要な電力をすべて供給します。
IO-Link®インターフェースは、シグナリングとパワー・オーバー・ケーブル・テクノロジーを組み合わせて、スマート・センサーやアクチュエータとの通信をシンプルにします。集中制御と最適化生産への要求に対応するため、産業オートメーション・システムの相互接続やインテリジェント化の度合いが高まるにつれ、IO-Linkは重要なデバイスの1つになりました。アナログ・デバイセズは、デバイスPHYインターフェースとマスタPHYインターフェース(COM1/COM2/COM3)を提供します。過酷な工業環境を念頭に置いた設計では、マスタの4ポートのIO-Link電力通信インターフェースと、±60Vまでのケーブル・インターフェース保護機能を備えステップダウン・レギュレータとLDOを内蔵したIO-Linkトランシーバーによって、求められる頑健性を提供します。電流制限とスルー・レートを調整できるトランスミッタにより最適なEMC性能が実現されます。自動ウェイクアップ要求(WURQ)生成やデバイス起動時の出力電源電流ブースト機能も提供されています。追加部品には、300mAのステップダウン(降圧)レギュレータと150mAのLDOを内蔵し、コネクテッド・センサーやアクチュエータの内部の電子機器に必要な電力をすべて供給します。
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}