高速DAC(≧30MSPS)
searchIcon
banner background image

高速DAC(≧30MSPS)

アナログ・デバイセズの高速DAC (高速DAコンバータ)≧30MSPSには、広帯域無線周波数および中間周波数のシグナル・プロセッシングや、汎用ベースバンド・クラスが含まれています。これらの製品は、有線および無線通信、計測、レーダー、電子戦、その他のアプリケーションに採用されています。 アナログ・デバイセズの高速DACのポートフォリオは、30MSPSから数GSPSまでの速度と8ビットから16ビットのまでの分解能の製品群で構成されています。アナログ・デバイセズのDACは、詳細なデータシートと評価用ボードによる充実したサポートが利用でき、市場投入までの時間を短縮し、システム設計コストを削減することができます。アナログ・デバイセズのクロック&タイミング製品やRF製品、あるいはパワーマネジメント製品群と一緒に利用されることをお勧めします。 また、また、アナログ・デバイセズでは、アプリケーション・ノートAN-928:高速 DAC のテストと評価の理解や、リファレンス回路CN0016I/QモジュレータADL5370と、デュアル・チャンネル、1GSPS高速D/AコンバータAD9779Aとのインターフェース回路など、高速DACの設計に役立つ資料を用意しています。これらの資料も是非、ご活用ください。
アナログ・デバイセズの高速DAC (高速DAコンバータ)≧30MSPSには、広帯域無線周波数および中間周波数のシグナル・プロセッシングや、汎用ベースバンド・クラスが含まれています。これらの製品は、有線および無線通信、計測、レーダー、電子戦、その他のアプリケーションに採用されています。 アナログ・デバイセズの高速DACのポートフォリオは、30MSPSから数GSPSまでの速度と8ビットから16ビットのまでの分解能の製品群で構成されています。アナログ・デバイセズのDACは、詳細なデータシートと評価用ボードによる充実したサポートが利用でき、市場投入までの時間を短縮し、システム設計コストを削減することができます。アナログ・デバイセズのクロック&タイミング製品やRF製品、あるいはパワーマネジメント製品群と一緒に利用されることをお勧めします。 また、また、アナログ・デバイセズでは、アプリケーション・ノートAN-928:高速 DAC のテストと評価の理解や、リファレンス回路CN0016I/QモジュレータADL5370と、デュアル・チャンネル、1GSPS高速D/AコンバータAD9779Aとのインターフェース回路など、高速DACの設計に役立つ資料を用意しています。これらの資料も是非、ご活用ください。

サブカテゴリ

archive icon
アナログ・デバイセズの世界トップクラスのダイレクト・デジタル・シンセサイザICは、オンボード・コンパレータ、RAM、PLL、ミキサー、レジスタなどの機能を集積しています。また、高速アクイジション、高精度のPSKおよびFSK変調、高精度のチューニング分解能などの特長を備え、通信、試験装置およびレーダー向けシステムなど、高精度かつ高速の周波数/位相制御が必要とされるアプリケーションに最適なシンセサイザ・ソリューションとなっています。
Arrow image
アナログ・デバイセズの世界トップクラスのダイレクト・デジタル・シンセサイザICは、オンボード・コンパレータ、RAM、PLL、ミキサー、レジスタなどの機能を集積しています。また、高速アクイジション、高精度のPSKおよびFSK変調、高精度のチューニング分解能などの特長を備え、通信、試験装置およびレーダー向けシステムなど、高精度かつ高速の周波数/位相制御が必要とされるアプリケーションに最適なシンセサイザ・ソリューションとなっています。

High Speed Signal Processing: Making Space in a Crowded Spectrum

The airwaves are getting crowded, and system designers are looking to untapped portions of the frequency spectrum to support higher bandwidths and millimeter wave (mmW) technologies. New capabilities and features become possible as system designers in aerospace and defense, communication infrastructure, and instrumentation learn to leverage more of the frequency spectrum and create a better user experience.
campaign-image
campaign-image

High Speed Signal Processing: Making Space in a Crowded Spectrum

The airwaves are getting crowded, and system designers are looking to untapped portions of the frequency spectrum to support higher bandwidths and millimeter wave (mmW) technologies. New capabilities and features become possible as system designers in aerospace and defense, communication infrastructure, and instrumentation learn to leverage more of the frequency spectrum and create a better user experience.