1-Wireリアルタイム・クロック
searchIcon
banner background image

1-Wireリアルタイム・クロック

割込み付き1-Wire®タイム・チップのDS2417は、最小限のハードウェアで重要な時間情報を保存し取得するためのシンプルなソリューションを提供します。DS2417には、独自のレーザーROMと、バイナリ・カウンタとして実装されたリアルタイム・クロック/カレンダーが内蔵されています。このデバイスとの通信に必要な端子は1つだけです。バックアップ・エネルギー源を利用することで、データは不揮発性になり、スタンドアロン動作が可能になります。DS2417の機能を使用して、カレンダー、日付と時刻のスタンプ、ログブックなどの機能を、マイクロコントローラを使用するあらゆるタイプの電子デバイスや組込みアプリケーションに追加することができます。
割込み付き1-Wire®タイム・チップのDS2417は、最小限のハードウェアで重要な時間情報を保存し取得するためのシンプルなソリューションを提供します。DS2417には、独自のレーザーROMと、バイナリ・カウンタとして実装されたリアルタイム・クロック/カレンダーが内蔵されています。このデバイスとの通信に必要な端子は1つだけです。バックアップ・エネルギー源を利用することで、データは不揮発性になり、スタンドアロン動作が可能になります。DS2417の機能を使用して、カレンダー、日付と時刻のスタンプ、ログブックなどの機能を、マイクロコントローラを使用するあらゆるタイプの電子デバイスや組込みアプリケーションに追加することができます。