AD4630-24 24-Bit, 2 MSPS Dual Simultaneous Sampling SAR ADC
Jan 24 2022
The AD4630-24 is a two-channel, simultaneous sampling, Easy Drive, 2 MSPS successive approximation register (SAR) analog-to-digital converter (ADC). With a guaranteed maximum ±0.9 ppm INL and no missing codes at 24 bits, the AD4630-24 achieves unparalleled precision from −40°C to +125°C.
AD4630-24 24-Bit, 2 MSPS Dual Simultaneous Sampling SAR ADC
Jan 24 2022
The AD4630-24 is a two-channel, simultaneous sampling, Easy Drive, 2 MSPS successive approximation register (SAR) analog-to-digital converter (ADC). With a guaranteed maximum ±0.9 ppm INL and no missing codes at 24 bits, the AD4630-24 achieves unparalleled precision from −40°C to +125°C.
Industry Solutions
Technology Solutions
Product Categories
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}