Precision Signal Analyzers
Precision Signal Analyzer Solutions
Signal analysis instruments perform time-domain and frequency-domain analysis to evaluate signal properties, study mechanical vibrations, analyze power quality, and perform non-destructive testing (NDT). They can generate high-quality signals to be used as excitation and reference and they can perform Fourier transforms and other signal-processing algorithms in real time.
Value and Benefits
To meet the bandwidth and dynamic-range requirements for this class of instruments, Analog Devices offers the industry’s highest dynamic range A/D converters, the lowest distortion and lowest noise amplifiers for high-fidelity signal conditioning, and floating-point digital signal processors for real-time signal analysis.
With the highest performance mixed-signal processing portfolio, we continue to enable innovation in precision signal analysis.
Features the industry’s highest dynamic range A/D converters
Offers the lowest noise and lowest distortion signal chains
Allows real-time signal analysis
Featured Products
AD7768
8-Channel, 24-Bit, Simultaneous Sampling ADC, Power Scaling, 110.8 kHz BW
AD7768-4
4-Channel, 24-Bit, Simultaneous Sampling ADC, Power Scaling, 110.8 kHz BW
AD7771
8-Channel, 24-Bit, 128 kSPS Simultaneous Sampling ADC
AD4003
18-Bit, 2 MSPS/1 MSPS/500 kSPS, Easy Drive, Differential SAR ADCs
AD797
Ultralow Distortion, Ultralow Noise Op Amp
ADA4897-2
1 nV/√Hz, Low Power Operational Amplifier
AD1955
High Performance, Multibit Sigma-Delta DAC with SACD Playback
Reference Designs
CN0157
24-Bit, 4-Channel, High Dynamic Range, 156 kSPS per Channel Simultaneous Sampling Data Acquisition System
Key Resources
Rarely Asked Questions
Design Tools
LTpowerCAD® and LTpowerPlanner®
Files and Downloads
UG-917: Evaluation Board for the AD7768 24-Bit, 8-Channel, Simultaneous Sampling, 256 kSPS, Sigma-Delta ADC with Power Scaling
3.02 M
MT-074: Differential Drivers for Precision ADCs
249 kB
MT-076: Differential Driver Analysis
95 kB
MT-101: Decoupling Techniques
954 kB
MT-001: Taking the Mystery out of the Infamous Formula, "SNR=6.02N + 1.76dB", and Why You Should Care
94 kB
zip
EE-322: Code Example (Rev 5, 01/2012)
1108 kB
EE-322: Expert Code Generator for SHARC® Processors
742 kB
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter
291.7 K
EE-379: ADSP-214xx vs ADSP-SC58x/ADSP-2158x - Peripheral Considerations
387.74 K
Selected Reference Designs: Test and Measurement Solutions
5.88 M