MAX8881

PRODUCTION

12V, Ultra-Low-IQ, Low-Dropout Linear Regulators with POK

Part Models
9
1ku List Price
Starting From $1.02

Part Details

  • 3.5µA Supply Current at 12V
  • Reverse Battery Protection
  • 2.5V to 12V Input Voltage Range
  • ±1.5% Output Voltage Accuracy
  • 200mA max Output Current
  • 2Ω PMOS Output Device
  • Short-Circuit and Thermal Overload Protection
  • POK Output for Out-of-Regulation Indicator
  • Fixed 1.8V, 2.5V, 3.3V, and 5V (MAX8881)
    Adjustable from 1.25V to 5V (MAX8880)
  • Tiny 6-Pin SOT23 Package
  • Thin 6-Pin TDFN Package
MAX8881
12V, Ultra-Low-IQ, Low-Dropout Linear Regulators with POK
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

MAXREFDES38
MAXREFDES38 Circuits from the lab

MAXREFDES38#: ECT/EPT Current Fault Sensor

Features and Benefits

  • High accuracy
  • Low power
  • Accepts 3VP-P single-ended signal or 6VP-P differential signal
  • Optimized layout and size
  • Device drivers
  • Example C source code
  • Test data
MAXREFDES46
MAXREFDES46 Circuits from the lab

4-Channel Analog Input/Output

Features and Benefits

Features

  • Programmable high-accuracy current/voltage output
  • High accuracy
  • ±10V, 0 to 10V, and 4–20mA Inputs
  • Current output drives 0 to 1kΩ
  • Voltage output drives loads down to 1kΩ
  • Extensive error reporting
  • Isolated power and data
  • Device drivers
  • Example C source code

Competitive Advantages

  • Flexibility
  • System safety
  • Small solution size

Applications

  • PLCs
  • DCS
  • Distributed I/Os
  • Embedded systems
  • Industrial control and automation
MAXREFDES32
MAXREFDES32 Circuits from the lab

2-Channel Analog Input/Analog Output with Flyback DC-DC

Features and Benefits

  • Two independent analog inputs
  • Two independent analog outputs
  • Isolated power and data
  • High-speed 400ksps analog input sampling rate
  • High-accuracy 16-bit resolution
  • Voltage output settles to within 2 LSB in 17µs
  • Current output settles to within 2 LSB in 77µs
  • Device drivers
  • Example C source code
  • Configuration files for ZedBoard platform
  • FMC-compatible
MAXREFDES30
MAXREFDES30 Circuits from the lab

8-Channel Simultaneous-Sampling Analog Front End

Features and Benefits

  • High precision, 8-channel, simultaneous-sampling inputs
  • High-speed 250ksps sampling rate
  • High-accuracy 16-bit resolution
  • Device drivers
  • Example C source code
  • Configuration files for ZedBoard™ platform
  • FMC-compatible
maxrefdes1310-fig1
MAXREFDES1310 Circuits from the lab

Standalone Electronic Load for Constant Current and Transient Response Testing of DC-DC Converters

Features and Benefits

Features

  • Standalone analog design
  • Small form factor
  • Simple control
  • Proven PCB layout
MAXREFDES38
MAXREFDES38#: ECT/EPT Current Fault Sensor
MAXREFDES46
4-Channel Analog Input/Output
MAXREFDES32
2-Channel Analog Input/Analog Output with Flyback DC-DC
MAXREFDES30
8-Channel Simultaneous-Sampling Analog Front End
MAXREFDES1310
Standalone Electronic Load for Constant Current and Transient Response Testing of DC-DC Converters

Latest Discussions

No discussions on MAX8881 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed