MAX15500

PRODUCTION

Industrial Analog Current/Voltage Output Conditioners

Industry's First Programmable Outputs—Current Up to ±24mA or Voltage Up to ±12V

Part Models
2
1ku List Price
Starting From $3.39

Part Details

  • Supply Voltage Up to ±32.5V
  • Output Protected Up to ±35V
  • Programmable Output (Plus Overrange)
    • ±10V
    • 0 to 10V
    • 0 to 5V
    • ±20mA
    • 0 to 20mA
    • 4 to 20mA
  • Current Output Drives 0 to 1kΩ
  • Voltage Output Drives Loads Down to 1kΩ
  • HART Compliant
  • 2ppm Gain Error Drift Over Temperature
  • SPI Interface, with Daisy-Chain Capability
  • Supports +4.096V (MAX15500) or +2.5V (MAX15501) Full-Scale Input Signals
  • Extensive Error Reporting
    • Short-Circuit and Overcurrent Protection
    • Open-Circuit Detection
    • Brownout Detection
    • Overtemperature Protection
  • Fast, 40µs Settling Time
MAX15500
Industrial Analog Current/Voltage Output Conditioners
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multichannel Voltage Output D/A Converters 2
MAX5135 PRODUCTION Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs
MAX5137 PRODUCTION Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs
Single-Supply Voltage Output D/A Converters 2
MAX5134 PRODUCTION Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs
MAX5136 PRODUCTION Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX15501EVKIT

Evaluation Kit for the MAX15500 and MAX15501

Features and Benefits

  • On-Board 16-Bit DAC
  • On-Board +2.5V (for MAX15501) and +4.096V (for MAX15500) Voltage References
  • Four Jumper-Selectable On-Board Sensing Resistors (41.2Ω, 42.2Ω, 47.5Ω, and 48.7Ω)
  • Terminal Block Connector for the OUT, GND, SENSEVP, and SENSEVN Signals
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15501 evaluation kit (EV kit) provides a proven design to evaluate the MAX15501 analog output conditioner that provides a programmable current up to ±24mA, or a voltage up to ±12V proportional to a control voltage signal. The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX15501.

The MAX15501 EV kit comes with a MAX15501GTJ+ installed. Contact the factory for free samples of the pin-compatible MAX15500GTJ+ to evaluate this device.

Applications

  • Distributed I/Os
  • Embedded Systems
  • Industrial Control and Automation
  • Programmable Logic Controllers (PLCs)

MAX15501EVKIT
Evaluation Kit for the MAX15500 and MAX15501

Reference Designs

5839fig00
Alameda MAXREFDES24 Circuits from the lab

Alameda (MAXREFDES24): 4-Channel Analog Output

Features and Benefits

Features

  • Programmable high-accuracy current/voltage output
  • Current output drives up to 1kΩ
  • Voltage output drives loads down to 1kΩ
  • Extensive error reporting
  • Isolated power and data
  • Device drivers
  • Example C source code
  • Pmod-compatible form factor

  • Competitive Advantages

    • Flexibility
    • System safety
    • Small solution size

    MAXREFDES46
    MAXREFDES46 Circuits from the lab

    4-Channel Analog Input/Output

    Features and Benefits

    Features

    • Programmable high-accuracy current/voltage output
    • High accuracy
    • ±10V, 0 to 10V, and 4–20mA Inputs
    • Current output drives 0 to 1kΩ
    • Voltage output drives loads down to 1kΩ
    • Extensive error reporting
    • Isolated power and data
    • Device drivers
    • Example C source code

    Competitive Advantages

    • Flexibility
    • System safety
    • Small solution size

    Applications

    • PLCs
    • DCS
    • Distributed I/Os
    • Embedded systems
    • Industrial control and automation
    maxrefdes18 image 1
    MAXREFDES18 Circuits from the lab

    High Accuracy Analog Current/Voltage Output

    Features and Benefits

    Applications

    • PLCs
    • DCS
    • Distributed I/Os
    • Embedded systems
    • Industrial control and automation
    • Industrial sensors

    Competitive Advantages

    • Flexibility
    • System safety
    • Small solution size
    • Low cost

    Features

    • Programmable high-accuracy current/voltage output
    • Current output drives 0 to 1kΩ
    • Voltage output drives loads down to 1kΩ
    • Extensive error reporting
    • Isolated power and data
    • Small printed circuit board (PCB) area
    • Device drivers
    • Example C source code
    • Pmod™-compatible form factor
    Alameda MAXREFDES24
    Alameda (MAXREFDES24): 4-Channel Analog Output
    MAXREFDES46
    4-Channel Analog Input/Output
    MAXREFDES18
    High Accuracy Analog Current/Voltage Output

    Latest Discussions

    No discussions on MAX15500 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed