MAX44243

RECOMMENDED FOR NEW DESIGNS

36V, Low-Noise, Precision, Single/Quad/Dual Op Amps

Precision, Low-Noise Performance in High-Voltage Applications

Part Models
4
1ku List Price
Starting From $3.96

Part Details

  • Reduces Noise-Sensitive Precision Applications
    • Low 9nV/√Hz Noise at 1kHz
    • Integrated EMI Filter
  • Eliminates Cost of Calibration with Increased Accuracy and Patented Auto-Zero Circuitry
    • Ultra-Low Input VOS: 5µV (max)
    • Low 20nV/°C (max) of Offset Drift
  • Suitable for High-Bandwidth Applications
    • 1µs Fast Settling Time
    • 5MHz Gain-Bandwidth Product
  • Low 0.55mA Per Channel (max) Quiescent Current
  • Wide Supply for High-Voltage Front-Ends
    • 2.7V to 36V Supply Range
  • Rail-to-Rail Output
MAX44243
36V, Low-Noise, Precision, Single/Quad/Dual Op Amps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX44243

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX44246EVKIT

Evaluation Kit for the MAX44246

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44246 evaluation kit (EV kit) provides a proven design to evaluate the MAX44246 ultra-precision, low-noise, low-drift dual-operational amplifiers (op amps) in an 8-pin µMAX® package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.
The EV kit comes with a MAX44246AUA+ installed.

Applications

  • Battery-Powered Equipment
  • Load Cell Amplifiers
  • PLC Analog I/O Modules
  • Precision Instrumentation
  • Transducer Amplifiers

MAX44246EVKIT
Evaluation Kit for the MAX44246

Reference Designs

maxrefdes1310-fig1
MAXREFDES1310 Circuits from the lab

Standalone Electronic Load for Constant Current and Transient Response Testing of DC-DC Converters

Features and Benefits

Features

  • Standalone analog design
  • Small form factor
  • Simple control
  • Proven PCB layout
MAXREFDES1310
Standalone Electronic Load for Constant Current and Transient Response Testing of DC-DC Converters

Latest Discussions

No discussions on MAX44243 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed