MAX1837

PRODUCTION

24V Internal Switch, 100% Duty Cycle, Step-Down Converters

Part Models
8
1ku List Price
Starting From $2.46

Part Details

  • 4.5V to 24V Input Voltage Range
  • Preset 3.3V or 5V Output
  • Adjustable Output from 1.25V to VIN
  • Output Currents Up to 125mA (MAX1836) or 250mA (MAX1837)
  • Efficiency Over 90%
  • 12µA Quiescent Current
  • 3µA Shutdown Current
  • 100% Maximum Duty Cycle for Low Dropout
  • Small 6-Pin SOT23 and TDFN Packages
MAX1837
24V Internal Switch, 100% Duty Cycle, Step-Down Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX1837EVKIT

Evaluation Kit for the MAX1836, MAX1837

Features and Benefits

  • Preset +3.3V Output Voltage
  • 250mA Output Current
  • +4.5V to +24.0V Input Voltage Range
  • Adjustable Output Voltages (+1.25 to +5.5V)
  • Low 12µA (typ) Quiescent Supply Current
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1837 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the performance of the MAX1837 step-down DC-DC converter. The EV kit provides a +3.3V output from a +4.5V to +24.0V input and can deliver up to 250mA of load current. The EV kit circuit includes the MAX1837EUT33 DC-DC converter, which is preset to regulate the output voltage to +3.3V but can be reconfigured to output voltages in the +1.25V to +5.5V range. This EV kit can also be used to evaluate other preset voltage parts in the MAX1836/ MAX1837 family.

Applications

  • 4mA to 20mA Loop Power Supplies
  • 9V Battery Systems
  • Backup Supplies
  • Distributed Power Systems
  • Handheld Devices
  • Industrial Control Supplies
  • Notebook Computers

MAX1837EVKIT
Evaluation Kit for the MAX1836, MAX1837

Reference Designs

maxrefdes1310-fig1
MAXREFDES1310 Circuits from the lab

Standalone Electronic Load for Constant Current and Transient Response Testing of DC-DC Converters

Features and Benefits

Features

  • Standalone analog design
  • Small form factor
  • Simple control
  • Proven PCB layout
MAXREFDES1310
Standalone Electronic Load for Constant Current and Transient Response Testing of DC-DC Converters

Latest Discussions

No discussions on MAX1837 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed