MAX44252

PRODUCTION

20V, Ultra-Precision, Low-Noise Op Amps

Innovative Combination of High Voltage (2.7V to 20V) Capability, Industry's Lowest Noise, and Autozero Precision in a SOT23 Package

Part Models
2
1ku List Price
Starting From $2.56

Part Details

  • High Accuracy Enables Precision Signal Chain Acquisition
    • 6µV Input Offset Voltage (max) at Room Temperature
    • TCVOS of 19nV/°C (max)
    • Low 5.9nV/ Input-Referred Voltage Noise
    • 123nVP-P in 0.1Hz to 10Hz
    • 10MHz Gain-Bandwidth Product
    • Rail-to-Rail Output
    • Fast 400ns Settling Time
  • 2.7V to 20V Power-Supply Range Supports Wide Range of Sensors
  • Integrated EMI Filter Reduces Impact of Radio Frequency Interference on Signal Chain Performance
MAX44252
20V, Ultra-Precision, Low-Noise Op Amps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX44251EVKIT

Evaluation Kit for the MAX44251

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Rail-to-Rail Inputs/Outputs
  • Accomodates Easy-to-Use 0805 Components
  • 2.7V to 20V Power-Supply Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44251 evaluation kit (EV kit) provides a proven design to evaluate the MAX44251 dual low-power, low-drift operational amplifier (op amp) in an 8-pin SOT23 package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components. Low power, low drift, input offset voltage, and rail-to-rail input/output stages make this device ideal for applications requiring ultra-low noise and DC precision. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX44251AKA+ installed.

Applications

  • Load Cell and Bridge Transducer Amplification
  • Medical Instrumentation
  • Precision Instrumentation
  • Pressure Transducers
  • Strain Gauges

MAX44250EVKIT

Evaluation Kit for the MAX44250

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Rail-to-Rail Inputs/Output
  • Accommodates Easy-to-Use 0805 Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44250 evaluation kit (EV kit) provides a proven design to evaluate the MAX44250 low-power, low-drift operational amplifier (op amp) in a 5-pin SOT23 package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components. Low power, low-drift input offset voltage, and rail-to-rail input/output stages make this device ideal for applications requiring ultra-low noise and DC precision. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX44250AUK+ installed.

Applications

  • Load Cell and Bridge Transducer Amplification
  • Medical Instrumentation
  • Precision Instrumentation
  • Pressure Transducers
  • Strain Gauges

MAX44251EVKIT
Evaluation Kit for the MAX44251
MAX44250EVKIT
Evaluation Kit for the MAX44250

Reference Designs

MAXREFDES30
MAXREFDES30 Circuits from the lab

8-Channel Simultaneous-Sampling Analog Front End

Features and Benefits

  • High precision, 8-channel, simultaneous-sampling inputs
  • High-speed 250ksps sampling rate
  • High-accuracy 16-bit resolution
  • Device drivers
  • Example C source code
  • Configuration files for ZedBoard™ platform
  • FMC-compatible
MAXREFDES30
8-Channel Simultaneous-Sampling Analog Front End

Latest Discussions

No discussions on MAX44252 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed