MAX8719

PRODUCTION

High-Voltage, Low-Power Linear Regulators for Notebook Computers

High-Voltage, Low-Power Linear Regulators for Notebook Computers

Part Models
2
1ku List Price
Starting From $1.47

Part Details

  • 4V to 28V Input Range
  • 18µA Quiescent Supply Current
  • <3µA Shutdown Supply Current
  • 100mA Output Current
  • 3.3V or 5V, Pin-Selectable Output (MAX8718)
  • Adjustable 1.24V to 28V Output (MAX8719)
  • ±2% Output Accuracy
  • Thermal-Overload Protection
  • Delayed Power-Good Output
  • Thermally Enhanced 8-Pin TDFN Package
  • MAX8719
    High-Voltage, Low-Power Linear Regulators for Notebook Computers
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Reference Designs

    MAXREFDES60
    MAXREFDES60 Circuits from the lab

    16-Bit Analog Output Micro PLC

    Features and Benefits

    • High accuracy
    • 0 to 10V voltage output with ±20% overrange
    • Isolated power and data
    • Micro PLC form factor
    • Device drivers
    • Example C source code
    • Test data
    MAXREFDES46
    MAXREFDES46 Circuits from the lab

    4-Channel Analog Input/Output

    Features and Benefits

    Features

    • Programmable high-accuracy current/voltage output
    • High accuracy
    • ±10V, 0 to 10V, and 4–20mA Inputs
    • Current output drives 0 to 1kΩ
    • Voltage output drives loads down to 1kΩ
    • Extensive error reporting
    • Isolated power and data
    • Device drivers
    • Example C source code

    Competitive Advantages

    • Flexibility
    • System safety
    • Small solution size

    Applications

    • PLCs
    • DCS
    • Distributed I/Os
    • Embedded systems
    • Industrial control and automation
    MAXREFDES32
    MAXREFDES32 Circuits from the lab

    2-Channel Analog Input/Analog Output with Flyback DC-DC

    Features and Benefits

    • Two independent analog inputs
    • Two independent analog outputs
    • Isolated power and data
    • High-speed 400ksps analog input sampling rate
    • High-accuracy 16-bit resolution
    • Voltage output settles to within 2 LSB in 17µs
    • Current output settles to within 2 LSB in 77µs
    • Device drivers
    • Example C source code
    • Configuration files for ZedBoard platform
    • FMC-compatible
    MAXREFDES75
    MAXREFDES75 Circuits from the lab

    MAXREFDES75#: 24-Bit Weigh Scale with a 16-Bit DAC, 0 to 10V Output

    Features and Benefits

    • Ratiometric measurement or measurement compared to a precision voltage reference
    • User-programmable offset and gain calibration for sensor (load cell)
    • User-programmable offset and gain calibration for DAC
    • User-programmable voltage output range mapping
    MAXREFDES61 - Block Diagram
    MAXREFDES61 Circuits from the lab

    16-Bit Four-Channel Analog Input Micro PLC Card

    Features and Benefits

    • High accuracy
    • -10 to +10V ±20% voltage inputs
    • 4 to 20mA +20% current inputs
    • Isolated power and data
    • Micro PLC form factor
    • Device drivers
    • Example C source code
    • Test data
    MAXREFDES74
    MAXREFDES74 Circuits from the lab

    MAXREFDES74: 18-Bit Precision Data Acquisition System

    Features and Benefits

    The MAXREFDES74# reference design features:

    • Power and data isolation
    • Flexible, configurable inverting or noninverting input scheme
    • Unipolar or bipolar input (ADC) and output (DAC)

    MAX11156

    • 18-bit resolution with no missing codes
    • SNR: 94.4dB
    • THD: -107dB at 1kHz
    • Buffered internal or external voltage reference input
    • Internal reference with -6ppm/°C (typ) temperature coefficient
    • Single 5V supply
    • True bipolar ±5V input range

    MAX5318

    • 18-bit resolution with no missing codes
    • High accuracy: ±2 LSB INL (max)
    • 3µs settling time
    • User-programmable offset and gain calibration
    • ±0.5ppm/°C (typ) offset and gain drift over temperature
    • Force/sense output
    • 50MHz SPI-compatible interface with 1.8V to 5.5V logic
    MAXREFDES60
    16-Bit Analog Output Micro PLC
    MAXREFDES46
    4-Channel Analog Input/Output
    MAXREFDES32
    2-Channel Analog Input/Analog Output with Flyback DC-DC
    MAXREFDES75
    MAXREFDES75#: 24-Bit Weigh Scale with a 16-Bit DAC, 0 to 10V Output
    MAXREFDES61
    16-Bit Four-Channel Analog Input Micro PLC Card
    MAXREFDES74
    MAXREFDES74: 18-Bit Precision Data Acquisition System

    Latest Discussions

    No discussions on MAX8719 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed