MAX11166
16-Bit, 500ksps, ±5V SAR ADC with Internal Reference in TDFN
Industry's Smallest, True Bipolar ±5V, 16-Bit ADCs
Part Details
- High DC/AC Accuracy Improves Measurement Quality
- 16-Bit Resolution with No Missing Codes
- 500ksps Throughput Rates without Pipeline Delay/Latency
- 92.9dB SNR and -103dB THD at 10kHz
- 0.5 LSBRMS Transition Noise
- ±0.2 LSB DNL (typ) and ±0.4 LSB INL (typ)
- Highly Integrated ADC Saves Cost and Space
- ±6ppm/°C Internal Reference
- Internal Reference Buffer
- ±5V Bipolar Analog Input Range
- Wide Supply Range and Low Power Simplify Power-Supply Design
- 5V Analog Supply
- 2.3V to 5V Digital Supply
- 25.5mW Power Consumption at 500ksps
- 10µA in Shutdown Mode
- Multi-Industry Standard Serial Interface and Small Package Reduce Size
- SPI/QSPI™/MICROWIRE®/DSP-Compatible Serial Interface
- 3mm x 3mm Tiny 12-Pin TDFN Package
The MAX11166 16-bit, 500ksps, SAR ADC offers excellent AC and DC performance with true bipolar input range, small size, and internal reference. The MAX11166 measures a ±5V (10VP-P) input range while operating from a single 5V supply. A patented charge-pump architecture allows direct sampling of high-impedance sources. The MAX11166 integrates an optional internal reference and buffer, saving additional cost and space.
These ADCs achieve 92.9dB SNR and -103dB THD. The MAX11166 guarantees 16-bit no-missing codes and ±0.4 LSB INL (typ).
The MAX11166 communicates using an SPI-compatible serial interface at 2.5V, 3V, 3.3V, or 5V logic. The serial interface can be used to daisy-chain multiple ADCs in parallel for multichannel applications and provides a busy indicator option for simplified system synchronization and timing.
The MAX11166 is offered in 12-pin, 3mm x 3mm, TDFN package and is specified over the -40°C to +85°C temperature range.
Applications
- Automatic Test Equipment
- Data Acquisition Systems
- Industrial Control Systems/Process Control
- Medical Instrumentation
Documentation
Data Sheet 1
Reliability Data 1
User Guide 2
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 2 | ||
MAX1326 | PRODUCTION | 8-/4-/2-Channel, 14-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges |
MAX11043 | PRODUCTION | 4-Channel, 16-Bit, Simultaneous Sampling ADCs with PGA, Filter, and 8-/12-Bit Dual-Stage DAC |
Product 1 | ||
MAX11164 | Obsolete | 16-Bit, 500ksps, 0 to 5V SAR ADC with Internal Reference in TDFN |
Single Channel A/D Converters 9 | ||
MAX11160 | PRODUCTION | 16-Bit, 500ksps, +5V SAR ADC with Internal Reference in µMAX |
MAX11161 | PRODUCTION | 16-Bit, 250ksps, +5V SAR ADC with Internal Reference in µMAX |
MAX11162 | PRODUCTION | 16-Bit, 500ksps, +5V Unipolar Input, SAR ADC, in Tiny 10-Pin µMAX |
MAX11163 | PRODUCTION | 16-Bit, 250ksps, +5V Unipolar Input, SAR ADC, in Tiny 10-Pin µMAX |
MAX11165 | PRODUCTION | 16-Bit, 250ksps, 0 to 5V SAR ADC with Internal Reference in TDFN |
MAX11100 | PRODUCTION | 16-Bit, +5V, 200ksps ADC with 10µA Shutdown |
MAX1133 | PRODUCTION | 16-Bit ADC, 200ksps, 5V Single-Supply with Reference |
MAX1135 | PRODUCTION | 16-Bit ADCs, 150ksps, 3.3V Single Supply |
MAX1162 | PRODUCTION | 16-Bit, +5V, 200ksps ADC with 10µA Shutdown |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX11166 yet. Have something to say?
Start a Discussion on EngineerZone®