MAX8586

PRODUCTION

Single 1.2A USB Switch in 3mm x 3mm TDFN

Part Models
4
1ku List Price
Starting From $0.83

Part Details

  • Reverse Current Protection
  • Programmable Current Limit Up to 1.2A
  • Accurate Current Limit
  • Selectable Auto-Restart when Fault Is Removed
  • Thermal-Overload Protection
  • Selectable Active-High/Low ON Input
  • Built-In 20ms Fault Blanking
  • Compliant with All USB Specifications
  • 2.75V to 5.5V Input Supply Range
  • Active-Low FAULT Indicator Output
  • 15kV ESD Protection (with Caps)
  • Tiny 8-Pin 3mm x 3mm TDFN Package
MAX8586
Single 1.2A USB Switch in 3mm x 3mm TDFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX1558H Dual, 3mm x 3mm, 1.2A/Programmable-Current USB Switches with Autoreset
USB Power Switches 4
MAX1558 PRODUCTION Dual, 3mm x 3mm, 1.2A/Programmable-Current USB Switches with Autoreset
MAX1946 PRODUCTION Single USB Switch with Autoreset and Fault Blanking in Tiny TDFN
MAX1823 PRODUCTION Dual USB Switch with Fault Blanking and Autoreset
MAX1562 PRODUCTION Programmable, 4A, USB, Current-Limited Switches with Autoreset and Fault Blanking
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8586EVKIT

Evaluation Kit for the MAX8586

Features and Benefits

  • Tiny 8-Lead 3mm x 3mm TDFN Package
  • Reverse-Current Blocking
  • Programmable Current Limit
  • Autorestart When Fault Is Removed
  • 14% Accurate Current Limit
  • Up to 1.2A Load Current
  • Thermal Overload Protection
  • Built-In 20ms Fault-Blanking
  • Compliant to All USB Specifications
  • 2.7V to 5.5V Input Supply Range
  • Active-Low FAULT Indicator Output
  • Active-High/Active-Low Select Pin
  • Fully Assembled and Tested

Product Details

The MAX8586 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board demonstrating the MAX8586 1.2A USB switch. The EV kit operates from a 2.7V to 5.5V input power supply and is capable of sourcing up to 1.2A. The MAX8586 features an adjustable current limit and autorestart for overload and short-circuit protection. A 20ms fault-blanking time prevents erroneous faults caused by load transients and capacitive loads. The MAX8586 is assembled in the space-saving 8-lead 3mm x 3mm TDFN package.

Applications

  • Desktop/Notebook Computers
  • Docking Stations
  • PDAs and Palmtop Computers
  • USB Ports/Hubs

MAX8586EVKIT
Evaluation Kit for the MAX8586

Latest Discussions

No discussions on MAX8586 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed