MAX1558H
PRODUCTIONDual, 3mm x 3mm, 1.2A/Programmable-Current USB Switches with Autoreset
Smallest Dual USB Switches with Up to 1.2A Current per Channel in a 3mm x 3mm TDFN Package
- Part Models
- 4
- 1ku List Price
- Starting From $1.45
Part Details
- 55mΩ Switch Resistance
- Tiny 10-Pin, 3mm x 3mm TDFN Package
- 14% Accurate Current Limit
- Autorestart when Fault is Removed
- Programmable Current Up to 1.2A
- Thermal-Overload Protection
- Built-In 20ms Fault Blanking
- Compliant to All USB Specifications
- 2.7V to 5.5V Supply Range
- Independent-Output Fault Indicators
- Block Reverse Current when Disabled
- 15kV ESD Protection (with Capacitor)
The MAX1558/MAX1558H are dual, current-limited switches with autoreset for USB applications. Autoreset latches the switch off if it is shorted for more than 20ms, saving system power. The shorted output is then tested to determine when the short is removed to automatically restart the channel. Each channel delivers up to 1.2A and meets all IEC specifications for USB ports. Low quiescent supply current (45µA) and standby current (3µA) conserve battery power in portable applications.
The MAX1558/MAX1558H safety features ensure that the USB port is protected. Built-in thermal-overload protection limits power dissipation and junction temperature. Accurate, programmable current-limiting circuitry protects the input supply against both overload and short-circuit conditions. 20ms fault blanking enables the circuit to ignore transient faults, such as those caused when hot swapping a capacitive load, preventing false alarms to the host system. The MAX1558/MAX1558H also feature reverse-current protection circuitry to block current flow from the output to the input when the switches are off.
The MAX1558/MAX1558H are available in space-saving 3mm x 3mm, 10-pin TDFN packages. The MAX1558 is enabled with an active-low signal, and the MAX1558H is enabled with an active-high signal.
Applications
- Docking Stations
- Notebook Computers and Desktops
- PDAs and Palmtop Computers
- USB Ports and Hubs
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX1558ETB+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX1558ETB+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX1558HETB+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX1558HETB+T | Thin Dual Flatpack No Leads, Exposed Pad |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 9, 2023 - 2276A WAFER FAB |
||
MAX1558ETB+ | PRODUCTION | |
MAX1558ETB+T | PRODUCTION | |
MAX1558HETB+ | PRODUCTION | |
MAX1558HETB+T | PRODUCTION | |
Jun 20, 2016 - 1612 ASSEMBLY |
||
MAX1558ETB+ | PRODUCTION | |
MAX1558ETB+T | PRODUCTION | |
MAX1558HETB+ | PRODUCTION | |
MAX1558HETB+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
USB Power Switches 6 | ||
MAX1823 | PRODUCTION | Dual USB Switch with Fault Blanking and Autoreset |
MAX1940 | PRODUCTION | Triple USB Switch with Autoreset and Fault Blanking |
MAX1946 | PRODUCTION | Single USB Switch with Autoreset and Fault Blanking in Tiny TDFN |
MAX1562 | PRODUCTION | Programmable, 4A, USB, Current-Limited Switches with Autoreset and Fault Blanking |
MAX1563 | PRODUCTION | Programmable, 4A, USB, Current-Limited Switches with Autoreset and Fault Blanking |
MAX8586 | PRODUCTION | Single 1.2A USB Switch in 3mm x 3mm TDFN |
Latest Discussions
No discussions on max1558h yet. Have something to say?
Start a Discussion on EngineerZone®