MAX1823

PRODUCTION

Dual USB Switch with Fault Blanking and Autoreset

Part Models
4
1ku List Price
Starting From $1.32
Viewing:

Part Details

  • Dual USB Switch in Tiny 10-Pin µMAX Package
  • Autoreset Feature Saves Power
  • Guaranteed 720mA Load per Channel
  • Built-In 20ms Fault Blanking
  • Compliant to USB Specification
  • Blocks Reverse Current in Shutdown (MAX1823A/MAX1823B)
  • 4V to 5.5V Input Voltage Range
  • Independent Shutdown Control
    • (MAX1823/MAX1823A—Active Low)
    • (MAX1823B/MAX1823H—Active High)
  • Independent active-low FAULT Indicator Outputs
  • Thermal-Overload Protection
  • 50µA Quiescent Current (Both Switches On)
  • 3µA Standby Current
MAX1823
Dual USB Switch with Fault Blanking and Autoreset
MAX1823, MAX1823A, MAX1823B, MAX1823H: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1823 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed