MAX6892

PRODUCTION

Pin-Selectable, Octal/Hex/Quad, Power-Supply Sequencers/Supervisors

Part Models
2
1ku List Price
Starting From $6.99
Viewing:

Part Details

  • Pin-Selectable or User-Adjustable Voltage Detector Thresholds
  • Dedicated Active-Low RESET and Active-Low WDO Outputs
  • Capacitor-Adjustable Reset and Watchdog Timeout Periods
  • Factory-Default Reset and Watchdog Timeout Periods
  • Up to Eight Independent, Open-Drain Power-Good Outputs
  • Enable Margining Disable and Manual Reset Controls
  • -40°C to +85°C Operating Temperature Range
  • Small 5mm x 5mm Thin QFN Package
  • Few External Components
  • ±1% Threshold Accuracy
MAX6892
Pin-Selectable, Octal/Hex/Quad, Power-Supply Sequencers/Supervisors
MAX6892, MAX6893, MAX6894: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Sequencers 2
MAX6889 PRODUCTION EEPROM-Programmable, Octal/Hex/Quad, Power-Supply Sequencers/Supervisors
MAX6870 PRODUCTION EEPROM-Programmable Hex/Quad Power-Supply Sequencers/Supervisors with ADC
Product 2
MAX6872 EEPROM-Programmable, Hex/Quad, Power-Supply Sequencers/Supervisors with Charge-Pump Outputs
MAX6874 EEPROM-Programmable, Hex/Quad, Power-Supply Sequencers/Supervisors
Quad or More Supply Monitors 1
MAX6886 PRODUCTION Pin-Selectable, Hex Power-Supply Supervisory Circuit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX6889EVCMAXQU

Evaluation Kit for the MAX6889/MAX6892

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Fully Assembled and Tested

Product Details

The MAX6889 evaluation system (EV system) consists of a MAX6889 evaluation kit (EV kit) and a Maxim CMAXQUSB command module. The MAX6889/MAX6892 EEPROM-configurable, multivoltage power-supply sequencers/supervisors monitor several voltage-detector inputs, two auxiliary inputs, and four general-purpose logic inputs and feature programmable outputs for highly configurable power-supply sequencing applications. The evaluation software runs under Windows® 98/2000/XP, providing a handy user interface to exercise the features of the MAX6889.

Order the complete EV system (MAX6889EVCMAXQU) for comprehensive evaluation of the MAX6889 using a personal computer. Order the EV kit (MAX6889EVKIT) if the command module has already been purchased with a previous Maxim EV system or for custom use in other microcontroller (µC)-based systems.

This system can also evaluate the MAX6892. Contact factory for a free sample of MAX6892ETJ.

Applications

  • Multi-Microprocessor/Voltage Systems
  • Networking Systems
  • Servers and Workstations
  • Storage Equipment
  • Telecommunication/Central Office Systems
  • Wireless Base Stations

MAX6889EVCMAXQU
Evaluation Kit for the MAX6889/MAX6892

Latest Discussions

No discussions on max6892 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed