MAX6806

PRODUCTION

Voltage Detectors

Low-cost, SC70 Voltage Detectors

Part Models
2
1ku List Price
Starting From $1.47
Viewing:

Part Details

  • Preset Reset Thresholds: 4.6V and 2.6V (2.3V also available for MAX6806 only)
  • ±2% Accurate Reset Thresholds
  • Reset Output Available in Active-Low (MAX6806), Active-High (MAX6807), and Open-Drain (MAX6808) Versions
  • Immune to Power-Supply Transients
  • Active-Low RESET Valid to VCC = 1.0V (MAX6806/MAX6808)
  • 35µA Supply Current
  • No External Components
  • Manual Reset Available with 4-Pin SOT143 Package
  • Miniature 3-Pin SC70, 3-Pin SOT23, and 4-Pin SOT143 Packages
  • 8 Lead µMAX and 8 Lead SO Packages are Pin Compatible with the MC33064/MC33164/MC34064/MC34164
MAX6806
Voltage Detectors
MAX6806, MAX6807, MAX6808: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
ICL7665 PRODUCTION µP Voltage Monitor with Dual Over/Undervoltage Detection
Quad or More Supply Monitors 4
MAX8213 PRODUCTION Five Universal Voltage Monitors, Complete µP Voltage Monitoring
MAX8214 PRODUCTION Five Universal Voltage Monitors, Complete µP Voltage Monitoring
MAX8215 PRODUCTION ±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors
MAX8216 PRODUCTION ±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors
Single-Supply Monitors 4
MAX834 PRODUCTION Micropower, Latching Voltage Monitors in SOT23-5
MAX835 PRODUCTION Micropower, Latching Voltage Monitors in SOT23-5
MAX836 PRODUCTION 4-Pin Micropower Voltage Monitors
MAX837 PRODUCTION 4-Pin Micropower Voltage Monitors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max6806 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed