MAX837

PRODUCTION

4-Pin Micropower Voltage Monitors

Low-Power SOT Voltage Monitors

Part Models
2
1ku List Price
Starting From $1.75

Part Details

  • ±1.25% Precision Voltage Threshold
  • SOT143 Package
  • Low Cost
  • < 5µA Typical Supply Current
  • Open-Drain Output (MAX836)
    Push-Pull Output (MAX837)
MAX837
4-Pin Micropower Voltage Monitors
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX6807 Voltage Detectors
Single-Supply Monitors 4
MAX834 PRODUCTION Micropower, Latching Voltage Monitors in SOT23-5
MAX835 PRODUCTION Micropower, Latching Voltage Monitors in SOT23-5
MAX6806 PRODUCTION Voltage Detectors
MAX6808 PRODUCTION Voltage Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX837 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed