MAX8216

PRODUCTION

±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors

Part Models
7
1ku List Price
Starting From $3.92

Part Details

  • 4 Dedicated Comparators plus 1 Auxiliary Comparator
  • 5V Dedicated Comparator Has ±1.25% Accuracy
  • -5V, +12V, -12V, +15V, -15V Dedicated Comparators Have ±1.5% Accuracy
  • Overvoltage/Undervoltage Detection or Programmable Delay Using Auxiliary Comparator
  • Internal 1.24V Reference with ±1% Initial Accuracy
  • Wide Supply Range: 2.7V to 11V
  • Built-In Hysteresis
  • 250µA Max Supply Current Over Temp.
  • Independent Open-Drain Outputs
  • All Precision Components Included
MAX8216
±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
ICL7665 PRODUCTION µP Voltage Monitor with Dual Over/Undervoltage Detection
Quad or More Supply Monitors 2
MAX8213 PRODUCTION Five Universal Voltage Monitors, Complete µP Voltage Monitoring
MAX8214 PRODUCTION Five Universal Voltage Monitors, Complete µP Voltage Monitoring
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed