MAX5922

NOT RECOMMENDED FOR NEW DESIGNS

+48V, Single-Port Network Power Switch For Power-Over-LAN

Industry's First Single-Port Network Power Switch for Power-over-LAN

Part Models
6
1ku List Price
Starting From $4.93

Part Details

  • IEEE 802.3af Compliant
  • +32V to +60V Wide Operating Input Range
  • 0.45Ω Integrated Power Switch
  • Power Device (PD) Detection and Classification
  • 100µA PD Leakage Detection Tolerant
  • Programmable Current Limit
  • Zero-Current Detection with Status Output
  • Detection Collision Avoidance Option for Midspan Application
  • Input Logic Signals Compatible with 1.8V to 5V CMOS Logic
  • Separate Analog and Digital Grounds with Up to ±4V Offset
  • Power-Good Status Output
  • Overcurrent and Overtemperature Protection with Status Outputs
  • Current-Limit Foldback with Timeout and Duty-Cycle Control
  • Latch or Autorestart Fault Management
MAX5922
+48V, Single-Port Network Power Switch For Power-Over-LAN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
MAX5914A Obsolete +48V Quad Hot-Swap Controllers For Power-Over-LAN
Product 1
MAX5913A Obsolete +48V Quad Hot-Swap Controllers For Power-Over-LAN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5922 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed