MAX5914A

Obsolete

+48V Quad Hot-Swap Controllers For Power-Over-LAN

Highly Integrated Board Solution Reduces Board Space, Cost, and System Design Time

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Wide Operating Input Voltage Range: +35V to +72V
  • IEEE® 802.3af Compatible
  • Four Independent Power Switch Controllers
  • Open-Circuit Detector
  • On-Board Charge Pumps to Drive External n-Channel FETs
  • Current Sense with External Resistor
  • Foldback Current Limiting
  • +32V Input Undervoltage Lockout
  • On-Chip +12V, 100mA Voltage Relay Drivers
MAX5914A
+48V Quad Hot-Swap Controllers For Power-Over-LAN
MAX5913A, MAX5914A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5914A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed