MAX16193

RECOMMENDED FOR NEW DESIGNS

0.3% Accuracy Dual-Channel Supervisory Circuit

0.3% Accuracy, Dual Channel, Automotive Grade Supervisor

Part Models
6
1ku List Price
Starting From $0.95

Part Details

  • ±0.3% IN1 Threshold Accuracy
  • ±0.3% IN2 Threshold Accuracy
  • 0.6V to 0.9V IN1 Threshold Range
  • 0.9V to 3.3V IN2 Threshold Range
  • ±2% to ±5% UV/OV Monitoring Range
  • Open-Drain/Push-Pull Reset Output Options
  • Enables Functional Safety at System Level
  • Automotive:
    • 8-Pin TDFN, 2mm x 3mm Side-Wettable Flanks
    • AEC-Q100 Qualified
  • Industrial:
    • 8-Pin TDFN, 2mm x 3mm Package
  • -40°C to +125°C Temperature Range
MAX16193
0.3% Accuracy Dual-Channel Supervisory Circuit
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX16193EVKIT

Evaluation Kit for the MAX16193

Features and Benefits

  • ±0.3% Threshold Accuracy
  • 0.9V/3.28V Nominal Threshold
  • ±4%/±3% UV/OV Monitoring Range
  • 10ms Reset Timeout for Active-Low RST1 and Active-Low RST2 Signal
  • Two Reset Output Pull-Up Voltage Options
  • Proven 1.5” x 1.5” 2-Layer 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX16193 evaluation kit (EV kit) is a fully tested and assembled circuit that demonstrates the capabilities of the MAX16193, a dual-channel, low voltage window-detector supervisor circuit. The MAX16193 EV kit is designed to facilitate the evaluation of the MAX16193’s 0.3% overvoltage/ undervoltage fault detection capability. A jumper, JP1, provides the option to connect the reset output’s pullup resistor to a voltage other than VDD. Refer to the MAX16193 IC datasheet for absolute maximum voltage ratings voltage on the reset output. The MAX16193 EV kit is available in a 1.5” x 1.5” PCB and operates over the automotive temperature range of -40°C to +125°C.

Applications

  • Advanced Driver-Assistance Systems (ADAS)
  • Multivoltage ASICs
  • Servers
  • Storage Equipment

MAX16193EVKIT
Evaluation Kit for the MAX16193

Latest Discussions

No discussions on MAX16193 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed