MAX16028

PRODUCTION

Dual-/Triple-/Quad-Voltage, Capacitor-Adjustable, Sequencing/Supervisory Circuits

Dual-/Triple-/Quad-Voltage Sequencers/Monitors with Capacitor-Adjustable Timing

Part Models
2
1ku List Price
Starting From $2.77

Part Details

  • 2.2V to 28V Operating Voltage Range
  • Fixed Thresholds for 3.3V, 2.5V, 1.8V, 1.5V, and 1.2V Systems
  • 1.5% Accurate Adjustable Threshold Monitors Voltages Down to 0.5V
  • 2.7% Accurate Fixed Thresholds Over Temperature
  • Fixed (140ms min)/Capacitor-Adjustable Delay Timing
  • Independent Open-Drain/Push-Pull Outputs
  • Enable Inputs for Each Monitored Voltage
  • 9 Logic-Selectable Threshold Options
  • Manual Reset and Tolerance Select (5%/10%) Inputs
  • Small, 4mm x 4mm TQFN Package
  • Fully Specified from -40°C to +125°C
MAX16028
Dual-/Triple-/Quad-Voltage, Capacitor-Adjustable, Sequencing/Supervisory Circuits
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX16029EVKIT

Evaluation Kit for the MAX16029/MAX16030/MAX16043

Features and Benefits

  • Easy Configuration with Jumpers
  • Input Connections Include Pads for Resistive Dividers
  • Master Reset Pushbutton
  • Product Details

    The MAX16029 evaluation kit (EV kit) is designed to evaluate the MAX16029 quad-voltage, capacitor-adjustable, sequencing/supervisory circuit. The kit includes a fully assembled and tested PCB that allows easy access to all major functions of the part, including the inputs, timeout-delay capacitors, and outputs.

    The MAX16029 EV kit comes with the MAX16029 installed, but can also be used to evaluate the MAX16030 and MAX16043.

    Applications

    • DC-DC Supplies
    • Multivoltage Systems
    • Networking/Telecommunication Equipment
    • Servers/Workstations
    • Storage Systems

    MAX16029EVKIT
    Evaluation Kit for the MAX16029/MAX16030/MAX16043

    Latest Discussions

    No discussions on MAX16028 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed