MAX11165

PRODUCTION

16-Bit, 250ksps, 0 to 5V SAR ADC with Internal Reference in TDFN

ADC with Internal Reference and Integrated Reference Buffer Saves Space and Cost

Part Models
2
1ku List Price
Starting From $7.07

Part Details

  • High DC/AC Accuracy Improves Measurement Quality
    • 16-Bit Resolution with No Missing Codes
    • 250ksps Throughput Rates without Pipeline Delay/Latency
    • 92.4dB SNR and -104.2dB THD at 10kHz
    • 0.5 LSBRMS Input-Referred Noise
    • ±0.2 LSB DNL (typ) and ±0.6 LSB INL (typ)
  • Highly Integrated ADC Saves Cost and Space
    • ±6ppm/°C Internal Reference
    • Internal Reference Buffer
  • Wide Supply Range and Low Power Simplify Power-Supply Design
    • 5V Analog Supply
    • 2.3V to 5V Digital Supply
    • 19mW Power Consumption at 250ksps
    • 10µA in Shutdown Mode
  • Multi-Industry Standard Serial Interface and Small Package Reduce Size
    • SPI/QSPI/MICROWIRE®/DSP-Compatible Serial Interface
    • 3mm x 3mm Tiny 12-Pin TDFN Package
MAX11165
16-Bit, 250ksps, 0 to 5V SAR ADC with Internal Reference in TDFN
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1

IBIS Model 1


Reference Designs

MAXREFDES74
MAXREFDES74 Circuits from the lab

MAXREFDES74: 18-Bit Precision Data Acquisition System

Features and Benefits

The MAXREFDES74# reference design features:

  • Power and data isolation
  • Flexible, configurable inverting or noninverting input scheme
  • Unipolar or bipolar input (ADC) and output (DAC)

MAX11156

  • 18-bit resolution with no missing codes
  • SNR: 94.4dB
  • THD: -107dB at 1kHz
  • Buffered internal or external voltage reference input
  • Internal reference with -6ppm/°C (typ) temperature coefficient
  • Single 5V supply
  • True bipolar ±5V input range

MAX5318

  • 18-bit resolution with no missing codes
  • High accuracy: ±2 LSB INL (max)
  • 3µs settling time
  • User-programmable offset and gain calibration
  • ±0.5ppm/°C (typ) offset and gain drift over temperature
  • Force/sense output
  • 50MHz SPI-compatible interface with 1.8V to 5.5V logic
MAXREFDES74
MAXREFDES74: 18-Bit Precision Data Acquisition System

Latest Discussions

No discussions on MAX11165 yet. Have something to say?

Start a Discussion on EngineerZone®