MAX11160
PRODUCTION16-Bit, 500ksps, +5V SAR ADC with Internal Reference in µMAX
ADC with Internal Reference in Industry-Standard 10-Pin Package
- Part Models
- 2
- 1ku List Price
- Starting From $9.69
Part Details
- High DC/AC Accuracy Improves Measurement Quality
- 16-Bit Resolution with No Missing Codes
- 500ksps Throughput Rates Without Pipeline Delay/Latency
- 91.7dB SNR and -103dB THD at 10kHz
- 0.5 LSBRMS Transition Noise
- ±0.5 LSB DNL (typ) and ±1.3 LSB INL (typ)
- Highly Integrated ADC Saves Cost and Space
- ±7ppm/°C Internal Reference
- Internal Reference Buffer
- Flexible and Low Power Supply Saves Space and Cost
- +5V Analog and +2.3V to +5V Digital Supply
- 35.4mW Power Consumption at 500ksps
- 10µA in Shutdown Mode
- Multi-Industry Standard Serial Interface and Small Package Reduces Size
- SPI/QSPI™/MICROWIRE®/DSP-Compatible
- 3mm x 5mm, Tiny 10-Pin µMAX Package
The MAX11160 is a 16-bit, 500ksps, SAR ADC offering excellent AC and DC performance with true unipolar input range, internal reference, and small size. The MAX11160 measures a +5V (0 to 5V) input range and can operate from a single 5V supply. The MAX11160 integrates a low drift reference with internal buffer, saving the cost and space of an external reference.
This ADC achieves 91.7dB SNR and -103dB THD. The MAX11160 guarantees 16-bit no-missing codes and ±1.3 LSB INL (typ).
The MAX11160 communicates using an SPI-compatible serial interface at 2.3V, 3V, 3.3V, or 5V logic. The serial interface can be used to daisy-chain multiple ADCs for multichannel applications and provides a busy indicator option for simplified system synchronization and timing.
The MAX11160 is offered in a 10-pin, 3mm x 5mm, µMAX® package and is specified over the -40°C to +85°C temperature range.
Applications
- Automatic Test Equipment
- Data Acquisition Systems
- Industrial Process Control
- Medical Instrumentation
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX11160EUB+ | 10-MINI_SO-N/A | ||
MAX11160EUB+T | 10-MINI_SO-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX11160EUB+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 2 | ||
MAX11164 | Obsolete | 16-Bit, 500ksps, 0 to 5V SAR ADC with Internal Reference in TDFN |
MAX11166 | 16-Bit, 500ksps, ±5V SAR ADC with Internal Reference in TDFN | |
Single Channel A/D Converters 4 | ||
MAX11162 | PRODUCTION | 16-Bit, 500ksps, +5V Unipolar Input, SAR ADC, in Tiny 10-Pin µMAX |
MAX11163 | PRODUCTION | 16-Bit, 250ksps, +5V Unipolar Input, SAR ADC, in Tiny 10-Pin µMAX |
MAX11165 | PRODUCTION | 16-Bit, 250ksps, 0 to 5V SAR ADC with Internal Reference in TDFN |
MAX11100 | PRODUCTION | 16-Bit, +5V, 200ksps ADC with 10µA Shutdown |