MAX11043
PRODUCTION4-Channel, 16-Bit, Simultaneous Sampling ADCs with PGA, Filter, and 8-/12-Bit Dual-Stage DAC
Industry's First Integrated Signal Converter for Automotive Adaptive Cruise Control
- Part Models
- 4
- 1ku List Price
- Starting From $11.78
Part Details
- 4 Single-Ended or Differential Channels of Simultaneous-Sampling, 16-Bit ADCs
- ±10 LSB INL, ±1 LSB DNL, No Missing Codes
- 93dB SFDR at 100kHz Input
- PGA with Gain of 1, 2, 4, 8, 16, 32, or 64 for Each Channel
- EQ Function Automatically Boosts High-Frequency, Low-Amplitude Signals
- Seven-Stage Internal Programmable Biquad Filters per Channel
- High Throughput, 400ksps per Channel for 4 Channels
- Dual-Stage DAC
- Two 8-Bit Coarse Reference DACs
- 12-Bit Fine DAC
- +2.5V Internal Reference or +2.0V to +2.8V External Reference
- Single +3.3V Operation
- Shutdown and Power-Saving Modes
- 40-Pin, 6mm x 6mm TQFN Package
- -40°C to +125°C Operating Temperature
Applications
- Automotive Radar Systems
- Data Acquisition Systems
- Industrial Controls
- Power-Grid Monitoring
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX11043ATL+ | 40-LFCSP-6X6X0.75 | ||
MAX11043ATL+T | 40-LFCSP-6X6X0.75 | ||
MAX11043ATL/V+ | 40-LFCSP-6X6X0.75 | ||
MAX11043ATL/V+T | 40-LFCSP-6X6X0.75 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 18, 2021 - 2161 ASSEMBLY |
||
MAX11043ATL/V+ | PRODUCTION | |
MAX11043ATL/V+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 1 | ||
MAX1326 | PRODUCTION | 8-/4-/2-Channel, 14-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges |