LTC7132

RECOMMENDED FOR NEW DESIGNS

25A, Dual PolyPhase Regulator with Digital Power System Management

Part Models
2
1ku List Price
Starting From $10.92

Part Details

  • PMBus/I2C Compliant Serial Interface
    • Telemetry Read-Back Includes VIN, IIN, VOUT, IOUT, Temperature and Faults
    • Programmable Voltage, Current Limit, Digital Soft-Start/Stop, Sequencing, Margining, OV/UV/OC
  • Sub-Milliohm DCR Current Sensing
  • Digitally Adjustable Loop Compensation Parameters
  • ±0.5% Output Voltage Accuracy Over Temperature
  • Integrated Input Current Sense Amplifier
  • Internal EEPROM with ECC and Fault Logging
  • Integrated N-Channel MOSFET Gate Drivers
LTC7132
25A, Dual PolyPhase Regulator with Digital Power System Management
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7132

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2666A

LTC7132 | Dual Phase Monolithic Step-Down Supply with PSM

Product Details

Demonstration circuit 2666A-A/2666A-B features the LTC7132, a wide input and output voltage range, high efficiency dual output polyphase DC/DC step-down regulator with sub-milliohm DCR sensing and digital power system management. This demo board is available in two versions: DC2666A-A is configured as 2-phase dual output, DC2666A-B is configured as 2-phase single output. Both versions operate over an input voltage range of 6V to 20V. The DC2666A-A factory default output voltage for both outputs are VOUT0 = 1V, VOUT1 = 1V with a 20A load current rating per channel. The DC2666A-B factory default output voltage is VOUT = 1V with a 40A load current rating. Both channels can deliver up to 25A maximum load current for each version.

The output voltages can be programmed from 0.6V up to 1.8V. Programming the output voltages to any value that is greater than 1.8V will require changes to the inductors, external DCR network component and may require the maximum output current to be derated based on thermal derating curves provided in the data sheet of LTC7132. The factory default switching frequency is preset at 425kHz typical. The DC2666A-A/DC2666A-B uses external inductors with extremely low DCR to demonstrate the part’s capability of provide excellent performance for submilliohm DCR current sense applications.

Both versions of DC2666A comes with PMBus interface and digital power system management functions. An onboard 12-pin connector is available for users to connect the DC1613A dongle to the demo board, which provides an easy way to communicate and program the part using LTpowerPlay® software development tool. LTpowerPlay software and I2C/PMBus/SMBus Dongle DC1613A allows users to monitor real time telemetry of input and output voltages, input and output current, switching frequency, internal IC die temperatures, external power component temperatures and fault logs. Programmable parameters include device address, output voltages, control loop compensation, switching frequency, phase interleaving, DCM or CCM Mode of operation, digital soft-start, sequencing and time based shut down, fault responses to input and output overvoltage, output overcurrent, IC die and power component overtemperatures.

The LTC7132 is available in a thermally enhanced, low profile 140-lead 9mm × 11.25mm × 2.22mm BGA package. It is recommended to read the data sheet and demo manual of LTC7132 prior to use or making any changes to DC2666A-A/DC2666A-B.

DC2666A-A: 6V ≤ VIN ≤ 20V; VOUT0/VOUT1 = 0.6V to 1.8V at 20A, 25A Peak

DC2666A-B: 6V ≤ VIN ≤ 20V; VOUT = 0.6V to 1.8V at 40A, 50A Peak

DC2666A
LTC7132 | Dual Phase Monolithic Step-Down Supply with PSM

Reference Designs

Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile)
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Full Power Management (-L Devices)​
Versal Premium Circuits from the lab

Non-Hardware Verified Design

Features and Benefits

  • Xilinx Versal Premium series solves a broad range of industry-specific problems with performance and flexibility. Core use cases include storage acceleration, data center network acceleration, 5G xHaul and Passive optical networks.

  • Analog Devices, Inc. supports power delivery solutions for the Versal Premium Platform. Monolithic solutions are used on the Versal Premium Platform to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power for full management devices are used as follows:

    • LTC3884-1
    • LTC7051
    • ADP5056
    • LTC7132
    • ADP2389
    • ADP5052
    • ADP5054
    • LTC7150S
    • LTC7151S
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile)
Altera FPGA
Versal Premium
Non-Hardware Verified Design

Latest Discussions

Recently Viewed