LTC6655
PRODUCTION0.25ppm Noise, Low Drift Precision References
- Part Models
- 52
- 1ku List Price
- Starting From $4.31
Part Details
- Low Noise:
- 0.25ppmP-P (0.1Hz to 10Hz) 625nVP-P for the LTC6655-2.5
- 0.21ppmRMS (10Hz to 1kHz) for the LTC6655LN CNR = 100µF
- Low Drift: 2ppm/°C Max
- High Accuracy: ±0.025% Max
- No Humidity Sensitivity (LS8 Package)
- Thermal Hysteresis (LS8): 30ppm (–40°C to 85°C)
- Long-Term Drift (LS8): 20ppm/√kHr
- 100% Tested at –40°C, 25°C and 125°C
- Load Regulation: <10ppm/mA
- Sinks and Sources Current: ±5mA
- Low Dropout: 500mV
- Maximum Supply Voltage: 13.2V
- Low Power Shutdown: <20µA Max
- Available Output Voltages: 1.25V, 2.048V, 2.5V, 3V, 3.3V, 4.096V, 5V
- Available in an 8-Lead MSOP and High Stability Hermetic 5mm × 5mm LS8 Packages
The LTC6655 is a complete family of precision bandgap voltage references, offering exceptional noise and drift performance. This low noise and drift is ideally suited for the high resolution measurements required by instrumentation and test equipment. In addition, the LTC6655 is fully specified over the temperature range of –40°C to 125°C, ensuring its suitability for demanding automotive and industrial applications. Advanced curvature compensation allows this bandgap reference to achieve a drift of less than 2ppm/°C with a predictable temperature characteristic and an output voltage accurate to ±0.025%, reducing or eliminating the need for calibration.
The LTC6655LN Low Noise comes with a noise reduction pin that enables reduction of wideband noise with the addition of a single capacitor.
The LTC6655 can be powered from as little as 500mV above the output voltage to as much as 13.2V. Superior load regulation with source and sink capability, coupled with exceptional line rejection, ensures consistent performance over a wide range of operating conditions. A shutdown mode is provided for low power applications.
The LTC6655 references are offered in an 8-lead MSOP package and an 8-lead LS8 package. The LS8 is a 5mm × 5mm surface mount hermetic package that provides outstanding stability.
APPLICATIONS
- Instrumentation and Test Equipment
- High Resolution Data Acquisition Systems
- Weigh Scales
- Precision Battery Monitors
- Precision Regulators
- Medical Equipment
Documentation
Data Sheet 1
Reliability Data 1
User Guide 7
Application Note 2
Design Note 2
Technical Articles 9
Video 7
Product Selector Card 2
Solutions Bulletin & Brochure 1
Press Release 1
Analog Dialogue 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC6655BHLS8-2.5#PBF | 8-Lead LCC (5mm x 5mm) | ||
LTC6655BHLS8-4.096#PBF | 8-Lead LCC (5mm x 5mm) | ||
LTC6655BHLS8-5#PBF | 8-Lead LCC (5mm x 5mm) | ||
LTC6655BHMS8-1.25#PBF | 8-Lead MSOP | ||
LTC6655BHMS8-1.25#TRPBF | 8-Lead MSOP | ||
LTC6655BHMS8-2.048#PBF | 8-Lead MSOP | ||
LTC6655BHMS8-2.048#TRPBF | 8-Lead MSOP | ||
LTC6655BHMS8-2.5#PBF | 8-Lead MSOP | ||
LTC6655BHMS8-2.5#TRPBF | 8-Lead MSOP | ||
LTC6655BHMS8-3#PBF | 8-Lead MSOP | ||
LTC6655BHMS8-3#TRPBF | 8-Lead MSOP | ||
LTC6655BHMS8-3.3#PBF | 8-Lead MSOP | ||
LTC6655BHMS8-3.3#TRPBF | 8-Lead MSOP | ||
LTC6655BHMS8-4.096#PBF | 8-Lead MSOP | ||
LTC6655BHMS8-4.096#TRPBF | 8-Lead MSOP | ||
LTC6655BHMS8-5#PBF | 8-Lead MSOP | ||
LTC6655BHMS8-5#TRPBF | 8-Lead MSOP | ||
LTC6655CHLS8-2.5#PBF | 8-Lead LCC (5mm x 5mm) | ||
LTC6655CHLS8-4.096#PBF | 8-Lead LCC (5mm x 5mm) | ||
LTC6655CHLS8-5#PBF | 8-Lead LCC (5mm x 5mm) | ||
LTC6655CHMS8-1.25#PBF | 8-Lead MSOP | ||
LTC6655CHMS8-1.25#TRPBF | 8-Lead MSOP | ||
LTC6655CHMS8-2.048#PBF | 8-Lead MSOP | ||
LTC6655CHMS8-2.048#TRPBF | 8-Lead MSOP | ||
LTC6655CHMS8-2.5#PBF | 8-Lead MSOP | ||
LTC6655CHMS8-2.5#TRPBF | 8-Lead MSOP | ||
LTC6655CHMS8-3#PBF | 8-Lead MSOP | ||
LTC6655CHMS8-3#TRPBF | 8-Lead MSOP | ||
LTC6655CHMS8-3.3#PBF | 8-Lead MSOP | ||
LTC6655CHMS8-3.3#TRPBF | 8-Lead MSOP | ||
LTC6655CHMS8-4.096#PBF | 8-Lead MSOP | ||
LTC6655CHMS8-4.096#TRPBF | 8-Lead MSOP | ||
LTC6655CHMS8-5#PBF | 8-Lead MSOP | ||
LTC6655CHMS8-5#TRPBF | 8-Lead MSOP | ||
LTC6655LNBHLS8-2.5#PBF | 8-Lead LCC (5mm x 5mm) | ||
LTC6655LNBHLS8-4.096#PBF | 8-Lead LCC (5mm x 5mm) | ||
LTC6655LNBHLS8-5#PBF | 8-Lead LCC (5mm x 5mm) | ||
LTC6655LNBHMS8-2.5#PBF | 8-Lead MSOP | ||
LTC6655LNBHMS8-2.5#TRPBF | 8-Lead MSOP | ||
LTC6655LNBHMS8-4.096#PBF | 8-Lead MSOP | ||
LTC6655LNBHMS8-4.096#TRPBF | 8-Lead MSOP | ||
LTC6655LNBHMS8-5#PBF | 8-Lead MSOP | ||
LTC6655LNBHMS8-5#TRPBF | 8-Lead MSOP | ||
LTC6655LNCHLS8-2.5#PBF | 8-Lead LCC (5mm x 5mm) | ||
LTC6655LNCHLS8-4.096#PBF | 8-Lead LCC (5mm x 5mm) | ||
LTC6655LNCHLS8-5#PBF | 8-Lead LCC (5mm x 5mm) | ||
LTC6655LNCHMS8-2.5#PBF | 8-Lead MSOP | ||
LTC6655LNCHMS8-2.5#TRPBF | 8-Lead MSOP | ||
LTC6655LNCHMS8-4.096#PBF | 8-Lead MSOP | ||
LTC6655LNCHMS8-4.096#TRPBF | 8-Lead MSOP | ||
LTC6655LNCHMS8-5#PBF | 8-Lead MSOP | ||
LTC6655LNCHMS8-5#TRPBF | 8-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 8, 2021 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
LTC6655BHLS8-2.5#PBF | PRODUCTION | |
LTC6655BHLS8-4.096#PBF | PRODUCTION | |
LTC6655BHLS8-5#PBF | PRODUCTION | |
LTC6655BHMS8-1.25#PBF | PRODUCTION | |
LTC6655BHMS8-1.25#TRPBF | PRODUCTION | |
LTC6655BHMS8-2.048#PBF | PRODUCTION | |
LTC6655BHMS8-2.048#TRPBF | PRODUCTION | |
LTC6655BHMS8-2.5#PBF | PRODUCTION | |
LTC6655BHMS8-2.5#TRPBF | PRODUCTION | |
LTC6655BHMS8-3#PBF | PRODUCTION | |
LTC6655BHMS8-3#TRPBF | PRODUCTION | |
LTC6655BHMS8-3.3#PBF | PRODUCTION | |
LTC6655BHMS8-3.3#TRPBF | PRODUCTION | |
LTC6655BHMS8-4.096#PBF | PRODUCTION | |
LTC6655BHMS8-4.096#TRPBF | PRODUCTION | |
LTC6655BHMS8-5#PBF | PRODUCTION | |
LTC6655BHMS8-5#TRPBF | PRODUCTION | |
LTC6655CHLS8-2.5#PBF | PRODUCTION | |
LTC6655CHLS8-4.096#PBF | PRODUCTION | |
LTC6655CHLS8-5#PBF | PRODUCTION | |
LTC6655CHMS8-1.25#PBF | PRODUCTION | |
LTC6655CHMS8-1.25#TRPBF | PRODUCTION | |
LTC6655CHMS8-2.048#PBF | PRODUCTION | |
LTC6655CHMS8-2.048#TRPBF | PRODUCTION | |
LTC6655CHMS8-2.5#PBF | PRODUCTION | |
LTC6655CHMS8-2.5#TRPBF | PRODUCTION | |
LTC6655CHMS8-3#PBF | PRODUCTION | |
LTC6655CHMS8-3#TRPBF | PRODUCTION | |
LTC6655CHMS8-3.3#PBF | PRODUCTION | |
LTC6655CHMS8-3.3#TRPBF | PRODUCTION | |
LTC6655CHMS8-4.096#PBF | PRODUCTION | |
LTC6655CHMS8-4.096#TRPBF | PRODUCTION | |
LTC6655CHMS8-5#PBF | PRODUCTION | |
LTC6655CHMS8-5#TRPBF | PRODUCTION | |
LTC6655LNBHMS8-2.5#PBF | PRODUCTION | |
LTC6655LNBHMS8-2.5#TRPBF | PRODUCTION | |
LTC6655LNCHMS8-2.5#PBF | PRODUCTION | |
LTC6655LNCHMS8-2.5#TRPBF | PRODUCTION | |
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
LTC6655BHMS8-1.25#PBF | PRODUCTION | |
LTC6655BHMS8-1.25#TRPBF | PRODUCTION | |
LTC6655BHMS8-2.048#PBF | PRODUCTION | |
LTC6655BHMS8-2.048#TRPBF | PRODUCTION | |
LTC6655BHMS8-2.5#PBF | PRODUCTION | |
LTC6655BHMS8-2.5#TRPBF | PRODUCTION | |
LTC6655BHMS8-3#PBF | PRODUCTION | |
LTC6655BHMS8-3#TRPBF | PRODUCTION | |
LTC6655BHMS8-3.3#PBF | PRODUCTION | |
LTC6655BHMS8-3.3#TRPBF | PRODUCTION | |
LTC6655BHMS8-4.096#PBF | PRODUCTION | |
LTC6655BHMS8-4.096#TRPBF | PRODUCTION | |
LTC6655BHMS8-5#PBF | PRODUCTION | |
LTC6655BHMS8-5#TRPBF | PRODUCTION | |
LTC6655CHMS8-1.25#PBF | PRODUCTION | |
LTC6655CHMS8-1.25#TRPBF | PRODUCTION | |
LTC6655CHMS8-2.048#PBF | PRODUCTION | |
LTC6655CHMS8-2.048#TRPBF | PRODUCTION | |
LTC6655CHMS8-2.5#PBF | PRODUCTION | |
LTC6655CHMS8-2.5#TRPBF | PRODUCTION | |
LTC6655CHMS8-3#PBF | PRODUCTION | |
LTC6655CHMS8-3#TRPBF | PRODUCTION | |
LTC6655CHMS8-3.3#PBF | PRODUCTION | |
LTC6655CHMS8-3.3#TRPBF | PRODUCTION | |
LTC6655CHMS8-4.096#PBF | PRODUCTION | |
LTC6655CHMS8-4.096#TRPBF | PRODUCTION | |
LTC6655CHMS8-5#PBF | PRODUCTION | |
LTC6655CHMS8-5#TRPBF | PRODUCTION | |
LTC6655LNBHMS8-2.5#PBF | PRODUCTION | |
LTC6655LNBHMS8-2.5#TRPBF | PRODUCTION | |
LTC6655LNBHMS8-5#PBF | PRODUCTION | |
LTC6655LNBHMS8-5#TRPBF | PRODUCTION | |
LTC6655LNCHMS8-2.5#PBF | PRODUCTION | |
LTC6655LNCHMS8-2.5#TRPBF | PRODUCTION | |
LTC6655LNCHMS8-5#PBF | PRODUCTION | |
LTC6655LNCHMS8-5#TRPBF | PRODUCTION | |
Apr 18, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
LTC6655BHMS8-1.25#PBF | PRODUCTION | |
LTC6655BHMS8-1.25#TRPBF | PRODUCTION | |
LTC6655CHMS8-1.25#PBF | PRODUCTION | |
LTC6655CHMS8-1.25#TRPBF | PRODUCTION | |
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
LTC6655BHMS8-1.25#PBF | PRODUCTION | |
LTC6655BHMS8-1.25#TRPBF | PRODUCTION | |
LTC6655BHMS8-2.048#PBF | PRODUCTION | |
LTC6655BHMS8-2.048#TRPBF | PRODUCTION | |
LTC6655BHMS8-2.5#PBF | PRODUCTION | |
LTC6655BHMS8-2.5#TRPBF | PRODUCTION | |
LTC6655BHMS8-3#PBF | PRODUCTION | |
LTC6655BHMS8-3#TRPBF | PRODUCTION | |
LTC6655BHMS8-3.3#PBF | PRODUCTION | |
LTC6655BHMS8-3.3#TRPBF | PRODUCTION | |
LTC6655BHMS8-4.096#PBF | PRODUCTION | |
LTC6655BHMS8-4.096#TRPBF | PRODUCTION | |
LTC6655BHMS8-5#PBF | PRODUCTION | |
LTC6655BHMS8-5#TRPBF | PRODUCTION | |
LTC6655CHMS8-1.25#PBF | PRODUCTION | |
LTC6655CHMS8-1.25#TRPBF | PRODUCTION | |
LTC6655CHMS8-2.048#PBF | PRODUCTION | |
LTC6655CHMS8-2.048#TRPBF | PRODUCTION | |
LTC6655CHMS8-2.5#PBF | PRODUCTION | |
LTC6655CHMS8-2.5#TRPBF | PRODUCTION | |
LTC6655CHMS8-3#PBF | PRODUCTION | |
LTC6655CHMS8-3#TRPBF | PRODUCTION | |
LTC6655CHMS8-3.3#PBF | PRODUCTION | |
LTC6655CHMS8-3.3#TRPBF | PRODUCTION | |
LTC6655CHMS8-4.096#PBF | PRODUCTION | |
LTC6655CHMS8-4.096#TRPBF | PRODUCTION | |
LTC6655CHMS8-5#PBF | PRODUCTION | |
LTC6655CHMS8-5#TRPBF | PRODUCTION | |
LTC6655LNBHMS8-2.5#PBF | PRODUCTION | |
LTC6655LNBHMS8-2.5#TRPBF | PRODUCTION | |
LTC6655LNBHMS8-5#PBF | PRODUCTION | |
LTC6655LNBHMS8-5#TRPBF | PRODUCTION | |
LTC6655LNCHMS8-2.5#PBF | PRODUCTION | |
LTC6655LNCHMS8-2.5#TRPBF | PRODUCTION | |
LTC6655LNCHMS8-5#PBF | PRODUCTION | |
LTC6655LNCHMS8-5#TRPBF | PRODUCTION | |
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
LTC6655LNBHMS8-4.096#PBF | PRODUCTION | |
LTC6655LNCHMS8-4.096#PBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplying Current Output D/A Converters 1 | ||
LTC2756 | PRODUCTION | Serial 18-Bit SoftSpan IOUT DAC |
Positive Linear Regulators (LDO) 1 | ||
LT3040 | RECOMMENDED FOR NEW DESIGNS | 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer |
Precision Resistor Network 1 | ||
LT5400 | RECOMMENDED FOR NEW DESIGNS | Quad Matched Resistor Network |
Single Channel A/D Converters 1 | ||
LTC2378-20 | PRODUCTION | 20-Bit, 1Msps, Low Power SAR ADC with 0.5ppm INL |
Tools & Simulations
LTspice 5
- LT6201/LTC6655 Demo Circuit - Single-Ended to Differential Amplifier for LTC2387-18
- LTC2064/LTC6655 Demo Circuit - µPower 16-Bit Data Acquisition with Single-to-Differential Input Driver
- LTC6373/LTC6655/ADG5421F Demo Circuit - Low Latency Programmable Gain Measurement for AD4630-24
- ADA4077/AD8675/LTC6655/ADG1236 Demo Circuit – Performance Optimized Sinewave Generation for AD5791
- Density Optimized LTspice Signal Chain Simulation
Models for the following parts are available in LTspice:
- LTC6655-1.25
- LTC6655-2.048
- LTC6655-2.5
- LTC6655-3
- LTC6655-3.3
- LTC6655-4.096
- LTC6655-5
- LTC6655LN-2.5
- LTC6655LN-5
Signal Chain Designer
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.