LT3093

RECOMMENDED FOR NEW DESIGNS

–20V, 200mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator

Part Models
12
1ku List Price
Starting From $2.65

Part Details

  • Ultralow RMS Noise: 0.8µVRMS (10Hz to 100kHz)
  • Ultralow Spot Noise: 2.2nV/√Hz at 10kHz
  • Ultrahigh PSRR: 73dB at 1MHz
  • Output Current: 200mA
  • Wide Input Voltage Range: –1.8V to –20V
  • Single Capacitor Improves Noise and PSRR
  • 100µA SET Pin Current: ±1% Initial Accuracy
  • Single Resistor Programs Output Voltage
  • Programmable Current Limit
  • Low Dropout Voltage: 190mV
  • Output Voltage Range: 0V to –19.5V
  • Programmable Power Good and Fast Start-Up
  • Bipolar Precision Enable/UVLO Pin
  • VIOC Pin Controls Upstream Regulator to Minimize Power Dissipation and Optimize PSRR
  • Minimum Output Capacitor: 4.7µF Ceramic
  • 12-Lead MSOP and 3mm × 3mm DFN Packages
LT3093
–20V, 200mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2952A

LT3093 Demo Board | –20V, 200mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator 

Product Details

Demo circuit DC2952A features the LT3093, an ultralow noise, ultrahigh power supply rejection ratio (PSRR) negative low dropout (LDO) regulator. DC2952A operates over an input range of –3.8V to –20V, and can deliver up to 200mA output current. It features ultralow noise (0.8µVRMS from 10Hz to 100kHz) and very high PSRR (73dB at 1MHz).

The EN/UVLO of LT3093 is bidirectional and can be switched with either a positive or a negative voltage. LT3093 also offers programmable current limit functionality by connecting a resistor from ILIM to GND. The VIOC tracking function controls an up-stream switching converter to maintain a constant voltage across the regulator and hence minimize power dissipation. The power good feedback (PGFB) pin is used to set a programmable power good threshold, and activates the fast start-up circuitry. To use the power good function, connect an external voltage source at VEXT. If power good and fast start-up functionality are not needed, tie PGFB to IN.

Built-in protection includes internal current limit with foldback and thermal limit with hysteresis. 

The LT3093 datasheet gives a complete description of the part, operation and applications information. The datasheet must be read in conjunction with this Demo Manual for demonstration circuit DC2952A. The LT3093 is assembled in 12-lead MSOP and 3mm x 3mm DFN packages with an exposed pad on the bottom-side of the IC. Proper board layout is essential for maximum thermal performance.

DC2952A
LT3093 Demo Board | –20V, 200mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator 

Reference Designs

EVAL-CN0531-PMDZ Simplified Block Diagram
CN0531 Circuits from the lab

Programmable 20-Bit, Linear, Precision, Bipolar ± 5V DC Voltage Source

Features and Benefits

  • +/-5V Output Range
  • 20-Bit Signal Generation Control
  • On board precision 5V Reference
  • All Power Rails Generated Using a Single 3.3V Source

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-03-23 02:09
    Precision Narrow Bandwidth Signal Chain Solutions
  • lazy blur
    VIDEO · 2021-09-09 01:00
    ADI's CN0531: Programmable 20-Bit Precision DC Voltage Source
CN0531
Programmable 20-Bit, Linear, Precision, Bipolar ± 5V DC Voltage Source

Latest Discussions

Recently Viewed