AD8675

PRODUCTION

36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp

Part Models
5
1ku List Price
Starting From $1.39

Part Details

  • Very low voltage noise: 2.8 nV/√Hz
  • Rail-to-rail output swing
  • Low input bias current: 2 nA maximum
  • Very low offset voltage: 75 μV maximum
  • Low input offset drift: 0.6 μV/°C maximum
  • Very high gain: 120 dB
  • Wide bandwidth: 10 MHz typical
  • ±5 V to ±18 V operation
AD8675
36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • AD8675

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Reference Designs

EVAL-CN0531-PMDZ Simplified Block Diagram
CN0531 Circuits from the lab

Programmable 20-Bit, Linear, Precision, Bipolar ± 5V DC Voltage Source

Features and Benefits

  • +/-5V Output Range
  • 20-Bit Signal Generation Control
  • On board precision 5V Reference
  • All Power Rails Generated Using a Single 3.3V Source

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-03-23 02:09
    Precision Narrow Bandwidth Signal Chain Solutions
  • lazy blur
    VIDEO · 2021-09-09 01:00
    ADI's CN0531: Programmable 20-Bit Precision DC Voltage Source
18-Bit Accurate, ±10V Voltage Source
CN0200 Circuits from the lab

18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source

Features and Benefits

  • +/- 10V Industrial Level Voltage Output
  • High Precision 18-Bit Accurate
  • On-Chip Reference Buffers
20-Bit Accurate, 0 V to +10 V Voltage Source
CN0257 Circuits from the lab

20-Bit, Linear, Low Noise, Precision, Unipolar +10 V DC Voltage Source

Features and Benefits

  • 20-Bit Linear Voltage Source
  • +10V Output
  • Low Noise
  • Buffered Reference Inputs
Precision DAC Configuration
CN0169 Circuits from the lab

How to Achieve High Precision Voltage Level Setting Using the AD5542A/AD5541A 16-Bit Voltage Output DAC

Features and Benefits

  • True 16 bit programmable voltage output
  • INL and DNL both better than 1 LSB
  • Small footprint and low cost
16-Bit Accurate, ±10 V Voltage Source
CN0318 Circuits from the lab

16-Bit, Linear, Ultra Stable, Low Noise, Bipolar ±10 V DC Voltage Source

Features and Benefits

  • Bipolar ±10V dc voltage source
  • 16-bit resolution
  • Low noise
20-Bit Accurate, ±10 V Voltage Source
CN0191 Circuits from the lab

20-Bit, Linear, Low Noise, Precision, Bipolar ±10V DC Voltage Source

Features and Benefits

  • +/-10 V Industrial level signal outputs
  • High precision 20 bit accurate
  • +/- 1 LSB INL & DNL
CN0531
Programmable 20-Bit, Linear, Precision, Bipolar ± 5V DC Voltage Source
CN0200
18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source
CN0257
20-Bit, Linear, Low Noise, Precision, Unipolar +10 V DC Voltage Source
CN0169
How to Achieve High Precision Voltage Level Setting Using the AD5542A/AD5541A 16-Bit Voltage Output DAC
CN0318
16-Bit, Linear, Ultra Stable, Low Noise, Bipolar ±10 V DC Voltage Source
CN0191
20-Bit, Linear, Low Noise, Precision, Bipolar ±10V DC Voltage Source

Latest Discussions

Recently Viewed