LTC4441

PRODUCTION

N-Channel MOSFET Gate Driver

Part Models
11
1ku List Price
Starting From $2.29

Part Details

  • 6A Peak Output Current
  • Wide VIN Supply Range: 5V to 25V
  • Adjustable Gate Drive Voltage: 5V to 8V
  • Logic Input can be Driven Below Ground
  • 30ns Propagation Delay
  • Supply Independent CMOS/TTL Input Thresholds
  • Undervoltage Lockout
  • Low Shutdown Current: <12µA
  • Overtemperature Protection
  • Adjustable Blanking Time for MOSFET’s Current Sense Signal (LTC4441)
  • Available in SO-8 and 10-Lead MSOP (Exposed Pad) Packages
LTC4441
N-Channel MOSFET Gate Driver
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4441
  • LTC4441-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC835A

LTC4441EMSE Demo Board | 6A N-Channel MOSFET Driver

Product Details

DC835A: Demo Board for the LTC4441 N-Channel MOSFET Gate Driver.

DC835A
LTC4441EMSE Demo Board | 6A N-Channel MOSFET Driver

Reference Designs

CN0415
Robust, Closed-Loop Control and Monitoring System for Solenoid Actuators 

Latest Discussions

Recently Viewed