LT3433

PRODUCTION

High Voltage Step-Up/Step-Down DC/DC Converter

Part Details

  • Automatic Step-Up and Step-Down Conversion
  • Uses a Single Inductor
  • Wide 4V to 60V Input Voltage Range
  • VOUT from 3.3V to 20V
  • Dual Internal 500mA Switches
  • 100µA No-Load Quiescent Current
  • Low Current Shutdown
  • ±1% Output Voltage Accuracy
  • 200kHz Operating Frequency
  • Boosted Supply Pin to Saturate High Side Switch
  • Frequency Foldback Protection
  • Current Limit Foldback Protection
  • Current Limit Unaffected by Duty Cycle
  • 16-lead Thermally Enhanced TSSOP Package
LT3433
High Voltage Step-Up/Step-Down DC/DC Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3433
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC527A

LT3433EFE Demo Board | Step-Up/Step-Down Converter, 4V to 60V Input, VOUT = 5V/400mA @ 12VIN

Product Details

Demonstration circuit 527 is a monolithic step-up/step-down DC/DC switching converter with Burst Mode featuring the LT3433. The board is optimized for 5V output at up to 400mA load current (12VIN) and an input voltage range of 4V to 60V. The demo board is also useful for buck-only needs and can provide 5V @ 340mA from a 48V input and 5V @ 400mA from a 12V input.

DC527A
LT3433EFE Demo Board | Step-Up/Step-Down Converter, 4V to 60V Input, VOUT = 5V/400mA @ 12VIN

Reference Designs

CN0415
Robust, Closed-Loop Control and Monitoring System for Solenoid Actuators 

Latest Discussions

No discussions on LT3433 yet. Have something to say?

Start a Discussion on EngineerZone®