LTC4371

RECOMMENDED FOR NEW DESIGNS

Dual Negative Voltage Ideal Diode-OR Controller and Monitor

Part Models
8
1ku List Price
Starting From $2.74
Viewing:

Part Details

  • Controls N-Channel MOSFETs to Replace Power Schottky Diodes
  • Low 15mV Forward Voltage Minimizes Dissipation
  • Withstands > ±300V Transients
  • Fast Turn-Off: <220ns
  • Shunt Regulated for High Voltage Applications
  • 4.5V Minimum Operation
  • Low 350μA Quiescent Current
  • 5mA Gate Pull-Up for 60Hz Applications
  • High Impedance Drain Pins: <10μA Leakage
  • Open Fuse and MOSFET Monitor
  • 10-Pin (3mm × 3mm) DFN and MSOP Packages
LTC4371
Dual Negative Voltage Ideal Diode-OR Controller and Monitor
–48V/50A Diode-OR Power Dissipation vs. Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 2
LTC4261 PRODUCTION Negative Voltage Hot Swap Controllers with ADC and I²C Monitoring
LTC4252
LTC4252A
Negative Voltage Hot Swap Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4371
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2180A

LTC4371 Demo Board | Dual -48V, 50A Ideal Diode-OR

Product Details

Demonstration circuit 2180A showcases the LTC4371 dual negative voltage ideal diode-OR controller and monitor, in a −48V, 50A application. Each channel includes two paralleled 2mΩ (Max) MOSFETs for a total dissipation of just 2.5W at full load. Power connections are made by way of 1⁄4" ring terminals with a cable capacity of 4 AWG.


 



DC2180A
LTC4371 Demo Board | Dual -48V, 50A Ideal Diode-OR
DC2180A Demo Board Schematic

Latest Discussions

Recently Viewed